IC2-MOFA3N04-05A3E20F4-000134924

137N5349

iC2-30, Frequency converter air cooled
IC2-30FA3N04-05A3E20F4+ACBC+DAMO
Three-phase, 380-480 V AC
5.3 A, 2.2 kW/3 HP,IP20/Open type
C4 category, Integrated brake chopper
Frame: MA02a
Other options according to model code

Model code: IC2-30FA3N04-05A3E20F4+ACBC+DAMO
Re-configure

Product details

Gross weight 1.9 kg
Net weight 1.6 kg
Volume 0 l
EAN 5715253632834

iC2-Micro Frequency Converter - IC2MICRO

Product View (Switch) GLBL Global (Standard)
Product Group IC2-30 iC2-30
Product category FA Frequency converter air cooled
Product type 3N Three-phase
Mains Voltage 04 380-480 V AC
Current Rating -05A3 5.3 A
Protection Rating E20 IP20/Open type
EMC Category F4 C4 category
Integrated brake chopper +ACBC Integrated brake chopper
Product series +DAMO iC2-Move
Customization file package ID +EAXXXXXX No customization
Product software ID +ECXXX Latest released version
Frame Designation MA02A MA02a
Power Rating 2K2 2.2 kW/3 HP
Typecode Part 1 IC2-MOFA3N04-05A3E20F4
Typecode Part 2 -000134924
Product Catalog NO_VIEW NO VIEW
Modelcode01 IC2-30FA3N04-05A3E20F4
Modelcode02 +ACBC+DAMO
Calculated Net Weight [kg] 1.6
Calculated Gross Weight [kg] 1.9
Salescode part 1 IC2-30FA3N04-05A3E20F4
Salescode part 2 +ACBC+DAMO
ECCN EU Y901
ECCN US 3A999.a
Vendor ERR01 Cannot Determine Vendor

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality