VLT® HVAC Basic Drive FC 101

顯示 229 產品

131L9795

FC-101P1K5T2E20H4XXCXXXSXXXXAXBXCXXXXDX

Frequency Converter
FC-101P1K5T2E20H4XXCXXXSXXXXAXBXCXXXXDX
VLT® HVAC Drive FC- 101
(P1K5) 1.5 KW / 2.0 HP, Three phase
200 - 240 VAC, (E20) IP20 / Chassis
RFI class A1 (C2)
No brake chopper
No Loc. Cont. Panel
Coated PCB, No Mains Option
No A Option, No B Option
No C1 option, No D option
Frame: H1
Other options according to Model Code

型號: FC-101P1K5T2E20H4XXCXXXSXXXXAXBXCXXXXDX

131L9796

FC-101P2K2T2E20H4XXCXXXSXXXXAXBXCXXXXDX

Frequency Converter
FC-101P2K2T2E20H4XXCXXXSXXXXAXBXCXXXXDX
VLT® HVAC Drive FC- 101
(P2K2) 2.2 KW / 3.0 HP, Three phase
200 - 240 VAC, (E20) IP20 / Chassis
RFI class A1 (C2)
No brake chopper
No Loc. Cont. Panel
Coated PCB, No Mains Option
No A Option, No B Option
No C1 option, No D option
Frame: H2
Other options according to Model Code

型號: FC-101P2K2T2E20H4XXCXXXSXXXXAXBXCXXXXDX

131L9797

FC-101P3K7T2E20H4XXCXXXSXXXXAXBXCXXXXDX

Frequency Converter
FC-101P3K7T2E20H4XXCXXXSXXXXAXBXCXXXXDX
VLT® HVAC Drive FC- 101
(P3K7) 3.7 KW / 5.0 HP, Three phase
200 - 240 VAC, (E20) IP20 / Chassis
RFI class A1 (C2)
No brake chopper
No Loc. Cont. Panel
Coated PCB, No Mains Option
No A Option, No B Option
No C1 option, No D option
Frame: H3
Other options according to Model Code

型號: FC-101P3K7T2E20H4XXCXXXSXXXXAXBXCXXXXDX

131L9798

FC-101P5K5T2E20H4XXCXXXSXXXXAXBXCXXXXDX

Frequency Converter
FC-101P5K5T2E20H4XXCXXXSXXXXAXBXCXXXXDX
VLT® HVAC Drive FC- 101
(P5K5) 5.5 KW / 7.5 HP, Three phase
200 - 240 VAC, (E20) IP20 / Chassis
RFI class A1 (C2)
No brake chopper
No Loc. Cont. Panel
Coated PCB, No Mains Option
No A Option, No B Option
No C1 option, No D option
Frame: H4
Other options according to Model Code

型號: FC-101P5K5T2E20H4XXCXXXSXXXXAXBXCXXXXDX

131L9799

FC-101P7K5T2E20H4XXCXXXSXXXXAXBXCXXXXDX

Frequency Converter
FC-101P7K5T2E20H4XXCXXXSXXXXAXBXCXXXXDX
VLT® HVAC Drive FC- 101
(P7K5) 7.5 KW / 10 HP, Three phase
200 - 240 VAC, (E20) IP20 / Chassis
RFI class A1 (C2)
No brake chopper
No Loc. Cont. Panel
Coated PCB, No Mains Option
No A Option, No B Option
No C1 option, No D option
Frame: H4
Other options according to Model Code

型號: FC-101P7K5T2E20H4XXCXXXSXXXXAXBXCXXXXDX

131L9800

FC-101P11KT2E20H4XXCXXXSXXXXAXBXCXXXXDX

Frequency Converter
FC-101P11KT2E20H4XXCXXXSXXXXAXBXCXXXXDX
VLT® HVAC Drive FC- 101
(P11K) 11 KW / 15 HP, Three phase
200 - 240 VAC, (E20) IP20 / Chassis
RFI class A1 (C2)
No brake chopper
No Loc. Cont. Panel
Coated PCB, No Mains Option
No A Option, No B Option
No C1 option, No D option
Frame: H5
Other options according to Model Code

型號: FC-101P11KT2E20H4XXCXXXSXXXXAXBXCXXXXDX

131L9801

FC-101P15KT2E20H2XXXXXXSXXXXAXBXCXXXXDX

Frequency Converter
FC-101P15KT2E20H2XXXXXXSXXXXAXBXCXXXXDX
VLT® HVAC Drive FC- 101
(P15K) 15 KW / 20 HP, Three phase
200 - 240 VAC, (E20) IP20 / Chassis
RFI Filter
No brake chopper
No Loc. Cont. Panel
Not coated PCB, No Mains Option
No A Option, No B Option
No C1 option, No D option
Frame: H6
Other options according to Model Code

型號: FC-101P15KT2E20H2XXXXXXSXXXXAXBXCXXXXDX

131L9802

FC-101P15KT2E20H2XXCXXXSXXXXAXBXCXXXXDX

Frequency Converter
FC-101P15KT2E20H2XXCXXXSXXXXAXBXCXXXXDX
VLT® HVAC Drive FC- 101
(P15K) 15 KW / 20 HP, Three phase
200 - 240 VAC, (E20) IP20 / Chassis
RFI Filter
No brake chopper
No Loc. Cont. Panel
Coated PCB, No Mains Option
No A Option, No B Option
No C1 option, No D option
Frame: H6
Other options according to Model Code

型號: FC-101P15KT2E20H2XXCXXXSXXXXAXBXCXXXXDX

131L9803

FC-101P15KT2E20H3XXXXXXSXXXXAXBXCXXXXDX

Frequency Converter
FC-101P15KT2E20H3XXXXXXSXXXXAXBXCXXXXDX
VLT® HVAC Drive FC- 101
(P15K) 15 KW / 20 HP, Three phase
200 - 240 VAC, (E20) IP20 / Chassis
(H3) RFI Class A1/B (C1)
No brake chopper
No Loc. Cont. Panel
Not coated PCB, No Mains Option
No A Option, No B Option
No C1 option, No D option
Frame: H6
Other options according to Model Code

型號: FC-101P15KT2E20H3XXXXXXSXXXXAXBXCXXXXDX

131L9804

FC-101P15KT2E20H3XXCXXXSXXXXAXBXCXXXXDX

Frequency Converter
FC-101P15KT2E20H3XXCXXXSXXXXAXBXCXXXXDX
VLT® HVAC Drive FC- 101
(P15K) 15 KW / 20 HP, Three phase
200 - 240 VAC, (E20) IP20 / Chassis
(H3) RFI Class A1/B (C1)
No brake chopper
No Loc. Cont. Panel
Coated PCB, No Mains Option
No A Option, No B Option
No C1 option, No D option
Frame: H6
Other options according to Model Code

型號: FC-101P15KT2E20H3XXCXXXSXXXXAXBXCXXXXDX

檢視: