VLT® AutomationDrive FC 350

Shows 54 product(s)

136N4351

FC-350HK37T4E20H2BXCDXXSXXXXAXBX

VLT® AutomationDrive FC 350
High overload,
0.37 KW / 0.50 HP, Three phase 380-480 VAC,
IP20 / Chassis, RFI Class A2,
Brake chopper,
Coated PCB,
No option
FC-350HK37T4E20H2BXCDXXSXXXXAXBX

Model code: FC-350HK37T4E20H2BXCDXXSXXXXAXBX

136N4352

FC-350HK55T4E20H2BXCDXXSXXXXAXBX

VLT® AutomationDrive FC 350
High overload,
0.55 KW / 0.75 HP, Three phase 380-480 VAC,
IP20 / Chassis, RFI Class A2,
Brake chopper,
Coated PCB,
No option
FC-350HK55T4E20H2BXCDXXSXXXXAXBX

Model code: FC-350HK55T4E20H2BXCDXXSXXXXAXBX

136N4353

FC-350HK75T4E20H2BXCDXXSXXXXAXBX

VLT® AutomationDrive FC 350
High overload,
0.75 KW / 1.0 HP, Three phase 380-480 VAC,
IP20 / Chassis, RFI Class A2,
Brake chopper,
Coated PCB,
No option
FC-350HK75T4E20H2BXCDXXSXXXXAXBX

Model code: FC-350HK75T4E20H2BXCDXXSXXXXAXBX

136N4354

FC-350H1K1T4E20H2BXCDXXSXXXXAXBX

VLT® AutomationDrive FC 350
High overload,
1.1 KW / 1.5 HP, Three phase 380-480 VAC,
IP20 / Chassis, RFI Class A2,
Brake chopper,
Coated PCB,
No option
FC-350H1K1T4E20H2BXCDXXSXXXXAXBX

Model code: FC-350H1K1T4E20H2BXCDXXSXXXXAXBX

136N4355

FC-350H1K5T4E20H2BXCDXXSXXXXAXBX

VLT® AutomationDrive FC 350
High overload,
1.5 KW / 2.0 HP, Three phase 380-480 VAC,
IP20 / Chassis, RFI Class A2,
Brake chopper,
Coated PCB,
No option
FC-350H1K5T4E20H2BXCDXXSXXXXAXBX

Model code: FC-350H1K5T4E20H2BXCDXXSXXXXAXBX

136N4356

FC-350H2K2T4E20H2BXCDXXSXXXXAXBX

VLT® AutomationDrive FC 350
High overload,
2.2 KW / 3.0 HP, Three phase 380-480 VAC,
IP20 / Chassis, RFI Class A2,
Brake chopper,
Coated PCB,
No option
FC-350H2K2T4E20H2BXCDXXSXXXXAXBX

Model code: FC-350H2K2T4E20H2BXCDXXSXXXXAXBX

136N4357

FC-350H3K0T4E20H2BXCDXXSXXXXAXBX

VLT® AutomationDrive FC 350
High overload,
3.0 KW / 4.0 HP, Three phase 380-480 VAC,
IP20 / Chassis, RFI Class A2,
Brake chopper,
Coated PCB,
No option
FC-350H3K0T4E20H2BXCDXXSXXXXAXBX

Model code: FC-350H3K0T4E20H2BXCDXXSXXXXAXBX

136N4358

FC-350H4K0T4E20H2BXCDXXSXXXXAXBX

VLT® AutomationDrive FC 350
High overload,
4.0 KW / 5.5 HP, Three phase 380-480 VAC,
IP20 / Chassis, RFI Class A2,
Brake chopper,
Coated PCB,
No option
FC-350H4K0T4E20H2BXCDXXSXXXXAXBX

Model code: FC-350H4K0T4E20H2BXCDXXSXXXXAXBX

136N4359

FC-350H5K5T4E20H2BXCDXXSXXXXAXBX

VLT® AutomationDrive FC 350
High overload,
5.5 KW / 7.5 HP, Three phase 380-480 VAC,
IP20 / Chassis, RFI Class A2,
Brake chopper,
Coated PCB,
No option
FC-350H5K5T4E20H2BXCDXXSXXXXAXBX

Model code: FC-350H5K5T4E20H2BXCDXXSXXXXAXBX

136N4360

FC-350H7K5T4E20H2BXCDXXSXXXXAXBX

VLT® AutomationDrive FC 350
High overload,
7.5 KW / 10 HP, Three phase 380-480 VAC,
IP20 / Chassis, RFI Class A2,
Brake chopper,
Coated PCB,
No option
FC-350H7K5T4E20H2BXCDXXSXXXXAXBX

Model code: FC-350H7K5T4E20H2BXCDXXSXXXXAXBX

View: