VLT® AutomationDrive FC 312

Shows 490 product(s)

131F9636

FC-312PK37T5E20H2XGCXXXSXXXXAXBXCXXXXDX

Frequency converter
FC-312PK37T5E20H2XGCXXXSXXXXAXBXCXXXXDX
VLT® AutomationDrive FC-312
(PK37) 0.37 KW / 0.50 HP, Three phase
380 - 500 VAC, (E20) IP20 / Chassis
RFI Filter
No brake chopper
Graphical Loc. Cont. Panel
Coated PCB, No Mains Option
Latest release std. SW.
Frame: A2
No C1 option, No D option
No A Option, No B Option

Other options according to Model code

Model code: FC-312PK37T5E20H2XGCXXXSXXXXAXBXCXXXXDX

131G1925

FC-312P7K5T5E20H1BGCXXXSXXXXA0BXCXXXXDX

Frequency converter
FC-312P7K5T5E20H1BGCXXXSXXXXA0BXCXXXXDX
VLT® AutomationDrive FC-312
(P7K5) 7.5 KW / 10 HP, Three phase
380 - 500 VAC, (E20) IP20 / Chassis
(H1) RFI Class A1/B (C1)
Brake chopper
Graphical Loc. Cont. Panel
Coated PCB, No Mains Option
Latest release std. SW.
Frame: A3
No C1 option, No D option
PROFIBUS DP MCA 101, No B Option

Other options according to Model code

Model code: FC-312P7K5T5E20H1BGCXXXSXXXXA0BXCXXXXDX

131G1926

FC-312P1K5T5E20H1XGCXXXSXXXXA0BXCXXXXDX

Frequency converter
FC-312P1K5T5E20H1XGCXXXSXXXXA0BXCXXXXDX
VLT® AutomationDrive FC-312
(P1K5) 1.5 KW / 2.0 HP, Three phase
380 - 500 VAC, (E20) IP20 / Chassis
(H1) RFI Class A1/B (C1)
No brake chopper
Graphical Loc. Cont. Panel
Coated PCB, No Mains Option
Latest release std. SW.
Frame: A2
No C1 option, No D option
PROFIBUS DP MCA 101, No B Option

Other options according to Model code

Model code: FC-312P1K5T5E20H1XGCXXXSXXXXA0BXCXXXXDX

131G1928

FC-312P3K0T5E20H1BGCXXXSXXXXA0BXCXXXXDX

Frequency converter
FC-312P3K0T5E20H1BGCXXXSXXXXA0BXCXXXXDX
VLT® AutomationDrive FC-312
(P3K0) 3.0 KW / 4.0 HP, Three phase
380 - 500 VAC, (E20) IP20 / Chassis
(H1) RFI Class A1/B (C1)
Brake chopper
Graphical Loc. Cont. Panel
Coated PCB, No Mains Option
Latest release std. SW.
Frame: A2
No C1 option, No D option
PROFIBUS DP MCA 101, No B Option

Other options according to Model code

Model code: FC-312P3K0T5E20H1BGCXXXSXXXXA0BXCXXXXDX

131G1929

FC-312P5K5T5E20H1BGCXXXSXXXXA0BXCXXXXDX

Frequency converter
FC-312P5K5T5E20H1BGCXXXSXXXXA0BXCXXXXDX
VLT® AutomationDrive FC-312
(P5K5) 5.5 KW / 7.5 HP, Three phase
380 - 500 VAC, (E20) IP20 / Chassis
(H1) RFI Class A1/B (C1)
Brake chopper
Graphical Loc. Cont. Panel
Coated PCB, No Mains Option
Latest release std. SW.
Frame: A3
No C1 option, No D option
PROFIBUS DP MCA 101, No B Option

Other options according to Model code

Model code: FC-312P5K5T5E20H1BGCXXXSXXXXA0BXCXXXXDX

131G2067

FC-312PK75T5E20H2XXCXXXSXXXXAXBXCXXXXDX

Frequency converter
FC-312PK75T5E20H2XXCXXXSXXXXAXBXCXXXXDX
VLT® AutomationDrive FC-312
(PK75) 0.75 KW / 1.0 HP, Three phase
380 - 500 VAC, (E20) IP20 / Chassis
RFI Filter
No brake chopper
No Loc. Cont. Panel
Coated PCB, No Mains Option
Latest release std. SW.
Frame: A2
No C1 option, No D option
No A Option, No B Option

Other options according to Model code

Model code: FC-312PK75T5E20H2XXCXXXSXXXXAXBXCXXXXDX

131G2068

FC-312P1K1T5E20H2XXCXXXSXXXXAXBXCXXXXDX

Frequency converter
FC-312P1K1T5E20H2XXCXXXSXXXXAXBXCXXXXDX
VLT® AutomationDrive FC-312
(P1K1) 1.1 KW / 1.5 HP, Three phase
380 - 500 VAC, (E20) IP20 / Chassis
RFI Filter
No brake chopper
No Loc. Cont. Panel
Coated PCB, No Mains Option
Latest release std. SW.
Frame: A2
No C1 option, No D option
No A Option, No B Option

Other options according to Model code

Model code: FC-312P1K1T5E20H2XXCXXXSXXXXAXBXCXXXXDX

131G2069

FC-312P1K5T5E20H2XXCXXXSXXXXAXBXCXXXXDX

Frequency converter
FC-312P1K5T5E20H2XXCXXXSXXXXAXBXCXXXXDX
VLT® AutomationDrive FC-312
(P1K5) 1.5 KW / 2.0 HP, Three phase
380 - 500 VAC, (E20) IP20 / Chassis
RFI Filter
No brake chopper
No Loc. Cont. Panel
Coated PCB, No Mains Option
Latest release std. SW.
Frame: A2
No C1 option, No D option
No A Option, No B Option

Other options according to Model code

Model code: FC-312P1K5T5E20H2XXCXXXSXXXXAXBXCXXXXDX

131G2074

FC-312P4K0T5E20H2XXCXXXSXXXXAXBXCXXXXDX

Frequency converter
FC-312P4K0T5E20H2XXCXXXSXXXXAXBXCXXXXDX
VLT® AutomationDrive FC-312
(P4K0) 4.0 KW / 5.0 HP, Three phase
380 - 500 VAC, (E20) IP20 / Chassis
RFI Filter
No brake chopper
No Loc. Cont. Panel
Coated PCB, No Mains Option
Latest release std. SW.
Frame: A2
No C1 option, No D option
No A Option, No B Option

Other options according to Model code

Model code: FC-312P4K0T5E20H2XXCXXXSXXXXAXBXCXXXXDX

131G2075

FC-312P5K5T5E20H2XXCXXXSXXXXAXBXCXXXXDX

Frequency converter
FC-312P5K5T5E20H2XXCXXXSXXXXAXBXCXXXXDX
VLT® AutomationDrive FC-312
(P5K5) 5.5 KW / 7.5 HP, Three phase
380 - 500 VAC, (E20) IP20 / Chassis
RFI Filter
No brake chopper
No Loc. Cont. Panel
Coated PCB, No Mains Option
Latest release std. SW.
Frame: A3
No C1 option, No D option
No A Option, No B Option

Other options according to Model code

Model code: FC-312P5K5T5E20H2XXCXXXSXXXXAXBXCXXXXDX

View: