Show more
EV310A

Shows 9 product(s)

032H8085

Solenoid valve, EV310A, Function: NC, G, 1/8, 0.04 m³/h, FKM

Media recommendations: Oil,Comp.Air,Vacuum, Body material: Brass, Operation: Direct-operated, Number of ways: 3/2

032H8087

Solenoid valve, EV310A, Function: NC, G, 1/8, 0.07 m³/h, FKM

Media recommendations: Oil,Comp.Air,Vacuum, Body material: Brass, Operation: Direct-operated, Number of ways: 3/2

032H8095

Solenoid valve, EV310A, Function: NC, G, 1/4, 0.04 m³/h, FKM

Media recommendations: Oil,Comp.Air,Vacuum, Body material: Brass, Operation: Direct-operated, Number of ways: 3/2

032H8097

Solenoid valve, EV310A, Function: NC, G, 1/4, 0.07 m³/h, FKM

Media recommendations: Oil,Comp.Air,Vacuum, Body material: Brass, Operation: Direct-operated, Number of ways: 3/2

032H8111

Solenoid valve, EV310A, Function: NC, G, 1/4, 0.13 m³/h, FKM

Media recommendations: Oil,Comp.Air,Vacuum, Body material: Brass, Operation: Direct-operated, Number of ways: 3/2

032H8125

Solenoid valve, EV310A, Function: NO, G, 1/8, 0.04 m³/h, FKM

Media recommendations: Oil,Comp.Air,Vacuum, Body material: Brass, Operation: Direct-operated, Number of ways: 3/2

032H8127

Solenoid valve, EV310A, Function: NO, G, 1/8, 0.07 m³/h, FKM

Media recommendations: Oil,Comp.Air,Vacuum, Body material: Brass, Operation: Direct-operated, Number of ways: 3/2

032H8153

Solenoid valve, EV310A, Function: NC, G, 1/4, 0.07 m³/h, FKM

Media recommendations: Oil,Comp.Air,Vacuum, Body material: Brass, Operation: Direct-operated, Number of ways: 3/2

032H878502

Solenoid valve, EV310A, Function: NC, Flange, 0.03 m³/h, FKM

Media recommendations: Oil,Comp.Air,Vacuum, Approval: CE, Body material: Brass, Operation: Direct-operated, Number of ways: 3/2

View: