Show more
EV225B

Shows 14 product(s)

032U3802

Solenoid valve, EV225B, Function: NC, G, 1/4, 0.9 m³/h, PTFE

Media recommendations: Steam, Approval: UL; UR, Body material: DZR brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2

032U3803

Solenoid valve, EV225B, Function: NC, G, 3/8, 2.2 m³/h, PTFE

Media recommendations: Steam, Approval: UL; UR, Body material: DZR brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2

032U3804

Solenoid valve, EV225B, Function: NC, G, 1/2, 2.2 m³/h, PTFE

Media recommendations: Steam, Approval: UL; UR, Body material: DZR brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2

032U380431

Solenoid valve, EV225B, Function: NC, G, 1/2, 2.2 m³/h, PTFE

Media recommendations: Steam, Approval: UL; CE; UKCA; UR, Body material: DZR brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2

032U3805

Solenoid valve, EV225B, Function: NC, G, 1/2, 3 m³/h, PTFE

Media recommendations: Steam, Approval: UL; UR, Body material: DZR brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2

032U380529

Solenoid valve, EV225B, Function: NC, G, 1/2, 3 m³/h, PTFE

Media recommendations: Steam, Approval: UL; CE; UKCA; UR, Body material: DZR brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2

032U380531

Solenoid valve, EV225B, Function: NC, G, 1/2, 3 m³/h, PTFE

Media recommendations: Steam, Approval: UL; CE; UKCA; UR, Body material: DZR brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2

032U3806

Solenoid valve, EV225B, Function: NC, G, 3/4, 5 m³/h, PTFE

Media recommendations: Steam, Approval: UL; UR, Body material: DZR brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2

032U380616

Solenoid valve, EV225B, Function: NC, G, 3/4, 5 m³/h, PTFE

Media recommendations: Steam, Approval: UL; CE; UKCA; UR, Body material: DZR brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2

032U380629

Solenoid valve, EV225B, Function: NC, G, 3/4, 5 m³/h, PTFE

Media recommendations: Steam, Approval: UL; CE; UKCA; UR, Body material: DZR brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2

View: