자세히 표시
EV222B

Shows 6 product(s)

032U8526

Solenoid valve, EV222B, Function: NC, G, 1/2, 4 m³/h, FKM

Media recommendations: Technical & Soft Water, Body material: Stainless steel, Operation: Servo-operated (diaphragm), Number of ways: 2/2

032U8527

Solenoid valve, EV222B, Function: NC, G, 3/4, 8 m³/h, FKM

Media recommendations: Technical & Soft Water, Body material: Stainless steel, Operation: Servo-operated (diaphragm), Number of ways: 2/2

032U8528

Solenoid valve, EV222B, Function: NC, G, 1, 11 m³/h, FKM

Media recommendations: Technical & Soft Water, Body material: Stainless steel, Operation: Servo-operated (diaphragm), Number of ways: 2/2

032U8529

Solenoid valve, EV222B, Function: NC, G, 1 1/4, 18 m³/h, FKM

Media recommendations: Technical & Soft Water, Approval: PED; CE; UKCA, Body material: Stainless steel, Operation: Servo-operated (diaphragm), Number of ways: 2/2

032U8530

Solenoid valve, EV222B, Function: NC, G, 1 1/2, 24 m³/h, FKM

Media recommendations: Technical & Soft Water, Approval: PED; CE; UKCA, Body material: Stainless steel, Operation: Servo-operated (diaphragm), Number of ways: 2/2

032U8531

Solenoid valve, EV222B, Function: NC, G, 2, 40 m³/h, FKM

Media recommendations: Technical & Soft Water, Approval: PED; CE; UKCA, Body material: Stainless steel, Operation: Servo-operated (diaphragm), Number of ways: 2/2

보기: