EV220BW / EV228BW

Show more
EV220BW / EV228BW

Shows 7 product(s)

132U1500

Solenoid valve, EV220BW, Function: NC, G, 1/2, 4 m³/h, EPDM

Media recommendations: Drinking Water&Heating ECO/SS, Approval: SINTEF; RISE; ACS; PZH; WRAS, Body material: Eco brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2

132U1580

Solenoid valve, EV220BW, Function: NC, G, 1/2, 4 m³/h, EPDM

Media recommendations: Drinking Water&Heating ECO/SS, Approval: SINTEF; RISE; ACS; PZH, Body material: Stainless steel, Operation: Servo-operated (diaphragm), Number of ways: 2/2

132U1581

Solenoid valve, EV220BW, Function: NO, G, 1/2, 4 m³/h, EPDM

Media recommendations: Drinking Water&Heating ECO/SS, Approval: SINTEF; RISE; ACS; PZH, Body material: Stainless steel, Operation: Servo-operated (diaphragm), Number of ways: 2/2

132U2000

Solenoid valve, EV220BW, Function: NC, G, 3/4, 8 m³/h, EPDM

Media recommendations: Drinking Water&Heating ECO/SS, Approval: SINTEF; RISE; ACS; PZH; WRAS, Body material: Eco brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2

132U2080

Solenoid valve, EV220BW, Function: NC, G, 3/4, 8 m³/h, EPDM

Media recommendations: Drinking Water&Heating ECO/SS, Approval: SINTEF; RISE; ACS; PZH, Body material: Stainless steel, Operation: Servo-operated (diaphragm), Number of ways: 2/2

132U2500

Solenoid valve, EV220BW, Function: NC, G, 1, 11 m³/h, EPDM

Media recommendations: Drinking Water&Heating ECO/SS, Approval: SINTEF; RISE; ACS; PZH; WRAS, Body material: Eco brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2

132U2580

Solenoid valve, EV220BW, Function: NC, G, 1, 11 m³/h, EPDM

Media recommendations: Drinking Water&Heating ECO/SS, Approval: SINTEF; RISE; ACS; PZH, Body material: Stainless steel, Operation: Servo-operated (diaphragm), Number of ways: 2/2

View: