BJ / BX / BT / BU

Shows 10 product(s)

018F4100

Solenoid coil, BJ024CS, Junction Box, 0.2 m, Supply voltage [V] AC: 24, Multi pack

Electrical connection: Junction Box, Supply voltage [V] AC: 24, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP30

018F4103

Solenoid coil, BX024CS, Conduit hub, 1.8 m, Supply voltage [V] AC: 24, Multi pack

Electrical connection: Conduit hub, Supply voltage [V] AC: 24, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP54

018F4104

Solenoid coil, BX024CS, Conduit hub, 2.5 m, Supply voltage [V] AC: 24, Multi pack

Electrical connection: Conduit hub, Supply voltage [V] AC: 24, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP54

018F4110

Solenoid coil, BJ120CS, Junction Box, 0.2 m, Supply voltage [V] AC: 110, Multi pack

Electrical connection: Junction Box, Supply voltage [V] AC: 110, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP30

018F4112

Solenoid coil, BX120CS, Conduit hub, 0.5 m, Supply voltage [V] AC: 110, Multi pack

Electrical connection: Conduit hub, Supply voltage [V] AC: 110, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP54

018F4113

Solenoid coil, BX120CS, Conduit hub, 0.9 m, Supply voltage [V] AC: 110, Multi pack

Electrical connection: Conduit hub, Supply voltage [V] AC: 110, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP54

018F4120

Solenoid coil, BJ240CS, Junction Box, 0.2 m, Supply voltage [V] AC: 230, Multi pack

Electrical connection: Junction Box, Supply voltage [V] AC: 230, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP30

018F4122

Solenoid coil, BX240CS, Conduit hub, 0.5 m, Supply voltage [V] AC: 230, Multi pack

Electrical connection: Conduit hub, Supply voltage [V] AC: 230, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP54

018F4123

Solenoid coil, BX240CS, Conduit hub, 2.5 m, Supply voltage [V] AC: 230, Multi pack

Electrical connection: Conduit hub, Supply voltage [V] AC: 230, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP54

018F4180

Solenoid coil, BT240CS, Junction Box, 0.18 m, Multi pack

Dual voltage coil, Frequency [Hz]: 50/60 Hz, Power consumption [W] 60Hz: 12, Power consumption [W] 50Hz: 12, Cable length [in]: 7, Coil connection: Junction Box

View: