Shows 12 product(s)
Energy Recovery Device, ISAVE 40
Mounting orientation: Horizontal, HP out flow [m³/h] [Max]: 41, HP out flow [gpm] [Max]: 181, Rated power [HP]: 15, Rated power [kW]: 11
Energy Recovery Device, ISAVE 40
Mounting orientation: Vertical, HP out flow [m³/h] [Max]: 41, HP out flow [gpm] [Max]: 181, Rated power [HP]: 15, Rated power [kW]: 11
Energy Recovery Device, ISAVE 40
Mounting orientation: Horizontal, HP out flow [m³/h] [Max]: 41, HP out flow [gpm] [Max]: 181, Rated power [HP]: 20, Rated power [kW]: 15
Energy Recovery Device, ISAVE 40
Mounting orientation: Vertical, HP out flow [m³/h] [Max]: 41, HP out flow [gpm] [Max]: 181, Rated power [HP]: 20, Rated power [kW]: 15
Energy Recovery Device, ISAVE 40
Mounting orientation: Vertical; Bare shafted; Horizontal, HP out flow [m³/h] [Max]: 41, HP out flow [gpm] [Max]: 181, Rated power [HP]: 20, Rated power [kW]: 15
Energy Recovery Device, iSave 21 Plus
Mounting orientation: Vertical; Bare shafted; Horizontal, HP out flow [m³/h] [Max]: 22, HP out flow [gpm] [Max]: 96, Rated power [HP]: 15, Rated power [kW]: 11
Energy Recovery Device, iSave 21 Plus
Mounting orientation: Vertical; Horizontal, HP out flow [m³/h] [Max]: 22, HP out flow [gpm] [Max]: 96, Rated power [HP]: 7.5, Rated power [kW]: 5.5
Energy Recovery Device, iSave 21 Plus
Mounting orientation: Vertical; Horizontal, HP out flow [m³/h] [Max]: 22, HP out flow [gpm] [Max]: 96, Rated power [HP]: 10, Rated power [kW]: 7.5
Energy Recovery Device, iSave 50
Mounting orientation: Vertical; Bare shafted; Horizontal, HP out flow [m³/h] [Max]: 52, HP out flow [gpm] [Max]: 228, Rated power [HP]: 30, Rated power [kW]: 22.5
Energy Recovery Device, ISAVE 70
Mounting orientation: Vertical; Bare shafted; Horizontal, HP out flow [m³/h] [Max]: 70, HP out flow [gpm] [Max]: 308, Rated power [HP]: 30, Rated power [kW]: 18.5