EV221BW 10, 14, 20 and 22 is a direct servo operated 2/2-way solenoid valve. This valve type is designed with EPDM seal, lead free dezincification resistant Eco brass for drinking water applications.
• For water supply
• Houses and large apartments
• Kitchens and bathrooms
• Commercial buildings
• Industrial buildings
• Zoning
• Laundry
• Dishwashing
• Main intel valve
• Dosing machines
• Food processing
Shows 3 product(s)
Solenoid valve, EV221BW, Function: NC, G, 1/2, 2.5 m³/h, EPDM
Media recommendations: Drinking Water&Heating ECO/SS, Approval: SINTEF; RISE; ACS; PZH; WRAS, Body material: Eco brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2
Solenoid valve, EV221BW, Function: NC, G, 3/4, 6 m³/h, EPDM
Media recommendations: Drinking Water&Heating ECO/SS, Approval: SINTEF; RISE; ACS; PZH; WRAS, Body material: Eco brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2
Solenoid valve, EV221BW, Function: NC, G, 1, 6 m³/h, EPDM
Media recommendations: Drinking Water&Heating ECO/SS, Approval: SINTEF; RISE; ACS; PZH; WRAS, Body material: Eco brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2