AVPA is a self-acting differential pressure relief controller primarily for use in district heating systems. The controller is normally closed and opens on rising differential pressure. The controller has a control valve, an actuator with one control diaphragm and handle for differential pressure setting.
Shows 9 product(s)
AVPA, PN 25, DN 32, 12.5 m³/h, 0.2 bar - 1 bar, External Thread, G 1 3/4 A
AVPA PN25 32/12,5 0,2-1,0 thread bypass
AVPA, PN 25, DN 40, 16 m³/h, 0.2 bar - 1 bar, External Thread, G 2 A
AVPA PN25 40/16 0,2-1,0 thread bypass
AVPA, PN 25, DN 20, 6.3 m³/h, 0.2 bar - 1 bar, External Thread, G 1 A
AVPA PN25 20/6,3 0,2-1,0 thread bypass
AVPA, PN 25, DN 25, 8 m³/h, 0.2 bar - 1 bar, External Thread, G 1 1/4 A
AVPA PN25 25/8 0,2-1,0 thread bypass
AVPA, PN 25, DN 15, 4 m³/h, 0.3 bar - 2 bar, External Thread, G 3/4 A
AVPA PN25 15/4 0,3-2,0 Gewinde Bypass
AVPA, PN 25, DN 20, 6.3 m³/h, 0.3 bar - 2 bar, External Thread, G 1 A
AVPA PN25 20/6,3 0,3-2,0 thread bypass