AFQM 2 is a self-acting flow controller with integrated control valve developed for the use in district heating / cooling systems. The controller prevents flow to exceed set max flow. In a combination with electrical actuators AMV(E) and ECL electronic controllers the flow and temperature can be controlled to achieve highest energy savings. AFQM 2 has a control valve with adjustable flow limiter, connection neck for electrical actuator and a pressure actuator with one control diaphragm.
Shows 28 product(s)
AFQM 2, PN 16, DN 65, Flow rate [m³/h]: 5.6 - 28, Flange, Mounting version: Free
Pressure independent control valve
AFQM 2, PN 16, DN 65, Flow rate [m³/h]: 8.4 - 42, Flange, Mounting version: Free
Pressure independent control valve
AFQM 2, PN 16, DN 80, Flow rate [m³/h]: 8 - 40, Flange, Mounting version: Free
Pressure independent control valve
AFQM 2, PN 16, DN 80, Flow rate [m³/h]: 12 - 60, Flange, Mounting version: Free
Pressure independent control valve
AFQM 2, PN 16, DN 100, Flow rate [m³/h]: 12.6 - 63, Flange, Mounting version: Free
Pressure independent control valve
AFQM 2, PN 16, DN 100, Flow rate [m³/h]: 19 - 95, Flange, Mounting version: Free
Pressure independent control valve
AFQM 2, PN 16, DN 125, Flow rate [m³/h]: 20 - 100, Flange, Mounting version: Free
Pressure independent control valve
AFQM 2, PN 16, DN 125, Flow rate [m³/h]: 30 - 150, Flange, Mounting version: Free
Pressure independent control valve
AFQM 2, PN 16, DN 150, Flow rate [m³/h]: 32 - 160, Flange, Mounting version: Free
Pressure independent control valve
AFQM 2, PN 16, DN 150, Flow rate [m³/h]: 48 - 240, Flange, Mounting version: Free
Pressure independent control valve