Our public catalog is exclusively accessible on PowerSource, serving as the prime source for the most recent information on our products, configurators and tools.
This section is accessible only to our registered and authorized partners. If you are a partner, you can export your authorized range of products here.
To proceed, you can either visit PowerSource directly or log in with your existing credentials.
To maintain the security of your account a sign-out procedure has been initiated.Your session will expire in
You have been signed out due to in-activity the last 120 minutes.
You are at the {0} store.
VFS 2 valve is a range of 2 port flanged valve for chilled water, LPHW, MPHW, HPHW (low, medium or high pressure hot water) and steam applications.
Shows 10 product(s)
VFS 2, PN 25, DN 15, 2.5 m³/h, Flange
VFS 2 PN25 15/2,5 2-way seated flange
VFS 2, PN 25, DN 15, 4 m³/h, Flange
VFS 2 PN25 15/4 2-way seated flange
VFS 2, PN 25, DN 20, 6.3 m³/h, Flange
VFS 2 PN25 20/6,3 2-way seated flange
VFS 2, PN 25, DN 25, 10 m³/h, Flange
VFS 2 PN25 25/10 2-way seated flange
VFS 2, PN 25, DN 32, 16 m³/h, Flange
VFS 2 PN25 32/16 2-way seated flange
VFS 2, PN 25, DN 40, 25 m³/h, Flange
VFS 2 PN25 40/25 2-way seated flange
VFS 2, PN 25, DN 50, 40 m³/h, Flange
VFS 2 PN25 50/40 2-way seated flange
VFS 2, PN 25, DN 65, 63 m³/h, Flange
VFS 2 PN25 65/63 2-way seated flange
VFS 2, PN 25, DN 80, 100 m³/h, Flange
VFS 2 PN25 80/100 2-way seated flange
VFS 2, PN 25, DN 100, 145 m³/h, Flange
VFS 2 PN25 100/145 2-way seated flange
View: