The ECL Application Keys, series A2xx can be used in ECL Comfort 210, ECL Comfort 296 and ECL Comfort 310. Most of the A2xx application keys give extended functionalities when used in ECL Comfort, such as additional temperature sensors and M-bus communication.The application parameters are stored in the controller and are not affected by power break.Different ECL application keys make it easy for the ECL Comfort Controllers hardware to run different applications. The ECL Comfort controller is loaded with the desired application by means of the ECL application key, which contains information about applications (simple application sketches are shown in the display), languages, factory settings and firmware.
Shows 8 product(s)
ECL Application keys, A230
ECL Application key A230. Heating control with wind compensation. Cooling control.
ECL Application keys, A231
ECL Application key A231. Heating control with one or two circulation pump control. Refill water function with one or two pumps.
ECL Application keys, A214
ECL Application key A214. Heating / cooling control of ventilation systems
ECL Application keys, A232
ECL Application key A232Heating / cooling control of floor heating / ceiling cooling systems
ECL Application keys, A275
ECL Application key A275. Boiler ON-OFF control with 2 x heating and 1 x DHW-tank control