ICF SS 20 / ICF SS 25

Show more
ICF SS 20 / ICF SS 25

Shows 65 product(s)

027L3440

Valve station, ICF SS 20-4-10RB, 20 mm, Connection standard: EN 10220

Connection size [mm]: 20, Connection type: Butt weld, Body material: Stainless steel, Surface coating: uncoated, Max. Working Pressure [bar]: 52, Temperature range [°C]: -60 - 120

027L3457

Valve station, ICF SS 20-6-1RA, 20 mm, Connection standard: EN 10220

Connection size [mm]: 20, Connection type: Butt weld, Body material: Stainless steel, Surface coating: uncoated, Max. Working Pressure [bar]: 52, Temperature range [°C]: -60 - 120

027L3577

Valve station, ICF SS 20-6-5MB, 25 mm, Connection standard: ASME B 36.19M SCHEDULE 40S

Connection size [mm]: 25, Connection type: Butt weld, Body material: Stainless steel, Surface coating: uncoated, Max. Working Pressure [bar]: 52, Temperature range [°C]: -60 - 120

027L3583

Valve station, ICF SS 20-4-10HRB, 25 mm, Connection standard: ASME B 36.19M SCHEDULE 40S

Connection size [mm]: 25, Connection type: Butt weld, Body material: Stainless steel, Surface coating: uncoated, Max. Working Pressure [bar]: 52, Temperature range [°C]: -60 - 120

027L3594

Valve station, ICF SS 25-4-10RB, 40 mm, Connection standard: ASME B 36.19M SCHEDULE 40S

Connection size [mm]: 40, Connection type: Butt weld, Body material: Stainless steel, Surface coating: uncoated, Max. Working Pressure [bar]: 52, Temperature range [°C]: -60 - 120

027L4700

Valve station, ICF SS 20-6-1RA, 20 mm, Connection standard: EN 10220

Connection size [mm]: 20, Connection type: Butt weld, Body material: Stainless steel, Surface coating: uncoated, Max. Working Pressure [bar]: 52, Temperature range [°C]: -60 - 120

027L4701

Valve station, ICF SS 20-6-1RA, 25 mm, Connection standard: EN 10220

Connection size [mm]: 25, Connection type: Butt weld, Body material: Stainless steel, Surface coating: uncoated, Max. Working Pressure [bar]: 52, Temperature range [°C]: -60 - 120

027L4702

Valve station, ICF SS 20-6-3RA, 20 mm, Connection standard: EN 10220

Connection size [mm]: 20, Connection type: Butt weld, Body material: Stainless steel, Surface coating: uncoated, Max. Working Pressure [bar]: 52, Temperature range [°C]: -60 - 120

027L4703

Valve station, ICF SS 20-6-3RA, 25 mm, Connection standard: EN 10220

Connection size [mm]: 25, Connection type: Butt weld, Body material: Stainless steel, Surface coating: uncoated, Max. Working Pressure [bar]: 52, Temperature range [°C]: -60 - 120

027L4704

Valve station, ICF SS 20-6-5MA, 25 mm, Connection standard: EN 10220

Connection size [mm]: 25, Connection type: Butt weld, Body material: Stainless steel, Surface coating: uncoated, Max. Working Pressure [bar]: 52, Temperature range [°C]: -60 - 120

View: