Shows 7 product(s)
Function module, High press. exp. motor valve, ICMTS 50A
Kv value [m³/h]: 9, Max. Working Pressure [bar]: 140
Function module, High press. exp. motor valve, ICMTS 80A
Kv value [m³/h]: 18, Max. Working Pressure [bar]: 140
Function module, High press. exp. motor valve, ICMTS 80B
Kv value [m³/h]: 27, Max. Working Pressure [bar]: 140
Multifunction valve body, SVL-140B 50, Max. Working Pressure [bar]: 140
Parts Program name: FIA-140B; ICMTS; SVA-140B, Connection standard: ANSIB36.10 SCH80; EN10216-2, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Inlet connection size [mm]: 50, Outlet connection size [mm]: 50
Multifunction valve body, SVL-140B 50, Max. Working Pressure [bar]: 140
Parts Program name: FIA-140B; ICMTS; SVA-140B, Connection standard: ANSIB36.10 SCH80; EN10216-2, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Inlet connection size [mm]: 50, Outlet connection size [mm]: 50
Multifunction valve body, SVL-140B 80, Max. Working Pressure [bar]: 140
Parts Program name: FIA-140B; ICMTS; SVA-140B, Connection standard: ANSIB36.10 SCH80; EN10216-2, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Inlet connection size [mm]: 80, Outlet connection size [mm]: 80
Multifunction valve body, SVL-140B 80, Max. Working Pressure [bar]: 140
Parts Program name: FIA-140B; ICMTS; SVA-140B, Connection standard: ANSIB36.10 SCH80; EN10216-2, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Inlet connection size [mm]: 80, Outlet connection size [mm]: 80