CTM Multi Ejector Solution

Shows 3 product(s)

032F5673

R744, Multi ejectors, CTM 6, HP 1875

Refrigerants: R744, Max. Working Pressure [bar]: 140, Connection material: Stainless steel, Packing format: Single pack, Quantity per packing format: 1

032F5678

R744, Multi ejectors, CTM 6, LP 935

Refrigerants: R744, Max. Working Pressure [bar]: 140, Connection material: Stainless steel, Packing format: Single pack, Quantity per packing format: 1

032F5683

R744, Multi ejectors, CTM 1, LE 200

Refrigerants: R744, Max. Working Pressure [bar]: 140, Connection material: Stainless steel, Packing format: Single pack, Quantity per packing format: 1