EVL is a direct operated solenoid valve forliquid, suction, and hot gas lines with commonfluorinated refrigerantsEVL valves are designed for hot gas defrost insmall water heaters, Commercial fridges andfreezers, ice making machines and otherapplications for food service etc.EVL valves and coils are sold separately.
展示2产品(s)
Solenoid valve, EVL 2s A, Function: NC
Kv value [m³/h]: 0.12, Body material: Brass, Direction: Angleway, Inlet connection type: Solder, ODM, Outlet connection type: Solder, ODM, Inlet size [in]: 1/4 in, Packing format: Industrial pack, Quantity per packing format: 63
Solenoid valve, EVL 2.2s A, Function: NC
Kv value [m³/h]: 0.17, Body material: Brass, Direction: Angleway, Inlet connection type: Solder, ODM, Outlet connection type: Solder, ODM, Inlet size [in]: 1/4 in, Packing format: Industrial pack, Quantity per packing format: 63