Show more
ICF

Shows 10 product(s)

027L3801

Valve station, ICF 20-2-121, 15 mm, Connection standard: ANSI B 36.10

Connection size [mm]: 15, Connection type: Butt weld, Body material: Steel, Surface coating: Zn (TLP), Max. Working Pressure [bar]: 65, Temperature range [°C]: -60 - 120

027L3802

Valve station, ICF 20-2-121, 15 mm, Connection standard: EN 10220

Connection size [mm]: 15, Connection type: Butt weld, Body material: Steel, Surface coating: Zn (TLP), Max. Working Pressure [bar]: 65, Temperature range [°C]: -60 - 120

027L3803

Valve station, ICF 20-2-121, 20 mm, Connection standard: EN 10220

Connection size [mm]: 20, Connection type: Butt weld, Body material: Steel, Surface coating: Zn (TLP), Max. Working Pressure [bar]: 65, Temperature range [°C]: -60 - 120

027L3805

Valve station, ICF 20-2-121, 20 mm, Connection standard: ANSI B 36.10

Connection size [mm]: 20, Connection type: Butt weld, Body material: Steel, Surface coating: Zn (TLP), Max. Working Pressure [bar]: 65, Temperature range [°C]: -60 - 120

027L3809

Valve station, ICF 20-2-121, 20 mm, Connection standard: ASME B 16.11

Connection size [mm]: 20, Connection type: Socket weld, Body material: Steel, Surface coating: Zn (TLP), Max. Working Pressure [bar]: 65, Temperature range [°C]: -60 - 120

027L3811

Valve station, ICF 20-2-121, 22 mm, Connection standard: EN 1254-5

Connection size [mm]: 22, Connection type: Brazing, Body material: Steel, Surface coating: Zn (TLP), Max. Working Pressure [bar]: 65, Temperature range [°C]: -60 - 120

027L3813

Valve station, ICF 20-2-121, 22 mm, Connection standard: ASME B 16.50

Connection size [mm]: 22, Connection type: Brazing, Body material: Steel, Surface coating: Zn (TLP), Max. Working Pressure [bar]: 65, Temperature range [°C]: -60 - 120

027L3826

Valve station, ICF 20-2-121L, 15 mm, Connection standard: EN 10220

Connection size [mm]: 15, Connection type: Butt weld, Body material: Steel, Surface coating: Zn (TLP), Max. Working Pressure [bar]: 65, Temperature range [°C]: -60 - 120

027L3829

Valve station, ICF 20-2-121L, 15 mm, Connection standard: ANSI B 36.10

Connection size [mm]: 15, Connection type: Butt weld, Body material: Steel, Surface coating: Zn (TLP), Max. Working Pressure [bar]: 65, Temperature range [°C]: -60 - 120

027L3837

Valve station, ICF 20-2-121L, 10 mm, Connection standard: EN 10220

Connection size [mm]: 10, Connection type: Butt weld, Body material: Steel, Surface coating: Zn (TLP), Max. Working Pressure [bar]: 65, Temperature range [°C]: -60 - 120

View: