KVD is a modulating receiver pressure regulator. It opens on falling receiver pressure and bypasses hot gas to maintain the receiver pressure at the regulator setting (adjustable). KVD and KVR form a regulating system, used to maintain constant and adequately high condensing and receiver pressure in plant with heat-recovery, and in refrigeration and air conditioning plant with air-cooled condensers
Shows 4 product(s)
Receiver pressure regulator, KVD 12
Inlet connection type: Flare, Outlet connection type: Flare, Kv value [m³/h]: 1.75, Max. Working Pressure [bar]: 28
Receiver pressure regulator, KVD 12
Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Kv value [m³/h]: 1.75, Max. Working Pressure [bar]: 28
Receiver pressure regulator, KVD 12
Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Kv value [m³/h]: 1.75, Max. Working Pressure [bar]: 28
Receiver pressure regulator, KVD 15
Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Kv value [m³/h]: 1.75, Max. Working Pressure [bar]: 28