Shows 4 product(s)

148B5861

Multifunction valve body, SVL-140B 50, Max. Working Pressure [bar]: 140

Parts Program name: FIA-140B; ICMTS; SVA-140B, Connection standard: ANSIB36.10 SCH80; EN10216-2, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Inlet connection size [mm]: 50, Outlet connection size [mm]: 50

148B5862

Multifunction valve body, SVL-140B 50, Max. Working Pressure [bar]: 140

Parts Program name: FIA-140B; ICMTS; SVA-140B, Connection standard: ANSIB36.10 SCH80; EN10216-2, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Inlet connection size [mm]: 50, Outlet connection size [mm]: 50

148B5971

Multifunction valve body, SVL-140B 80, Max. Working Pressure [bar]: 140

Parts Program name: FIA-140B; ICMTS; SVA-140B, Connection standard: ANSIB36.10 SCH80; EN10216-2, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Inlet connection size [mm]: 80, Outlet connection size [mm]: 80

148B5972

Multifunction valve body, SVL-140B 80, Max. Working Pressure [bar]: 140

Parts Program name: FIA-140B; ICMTS; SVA-140B, Connection standard: ANSIB36.10 SCH80; EN10216-2, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Inlet connection size [mm]: 80, Outlet connection size [mm]: 80