Radiator Valves, RA-G, High flow, DN 20, Straight, D

013G1895

High capacity valve for 1-pipe systems

Product details

Gross weight 0.414 Kilogram
Net weight 0.408 Kilogram
Volume 0.625 Liter

 

Application 1-pipe system
China RoHS compliance Out of scope
Connection size in Rp 3/4
Connection size out R 3/4
Connection types Internal thread
Contain batteries No
Description High capacity valve for 1-pipe systems
Design Straight
Dimension standard D
Finish Nickel plated
Flow temperature [°C] [Max] 120 °C
Kvs values [m³/h] 4.51 m³/h
Presetting no
Product group Radiator Valves
Tailpiece type Standard
Test pressure [bar] 25 bar
Type RA-G
UK RoHS compliance Out of scope
Valve size DN 20
Valve type High flow
Working pressure [bar] [Max] 16 bar

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality