Room Thermostats, BasicPlus / BasicPlus2, Room Thermostat, 230 V, In-wall

088U0603

BasicPLus FH-CWP Room Thermostat Prog., Wired 230V

Product details

Gross weight 0.202 Kilogram
Net weight 0.202 Kilogram
Volume 0.598 Liter
EAN 5702420083483

 

Description BasicPLus FH-CWP Room Thermostat Prog.
Display (Yes/No) Yes
EEE category 5 small equipment (any external dimension 50 cm)
EU RoHS compliance Yes
EU RoHS exemption clause No
Floor sensor option Yes
Heating control type Room Thermostat
Humidity sensor No
In scope of WEEE Yes
Installation In-wall
Interfaces Wired 230V
IP protection class IP30
Output voltage [V] AC 230 V
Product description BasicPlus
Product group Room Thermostats
REACH Candidate List substances No
Suitable for 230V actuators
Supply voltage [V] 230 V
Type BasicPlus / BasicPlus2
Week scheduling Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality