Butterfly valves, SBFV-FF-GF, PN 16, DN 450, Gear Flange, Flange

065B7675

SBFV-FF G GF PN16/dp16 DN450

Product details

Gross weight 280 Kilogram
Net weight 280 Kilogram
EAN 5702428947459

 

Ambient temperature [°C] [max] 240 °C
Ambient temperature [°C] [min] -40 °C
Application Heating and cooling
Approval standard EN 10204 3.1
N 12266 P10-P11-P12 & F20
Body material Carbon Steel EN 10028-2 P265 GH
Cone /seat sealing material Stainless steel + PTFE
Connection types Flange
Description SBFV-FF G GF PN16/dp16 DN450
Diameter [mm] 450 mm
Differential pressure range [bar] [Max] 16 bar
Differential pressure range [bar] [Min] 0 bar
Flanges material Carbon Steel EN 10028-2 P265 GH
Function On/off
Gear flange type F16
Height to top of stem [mm] 530 mm
In scope of WEEE and contain batteries No
Kvs values [m³/h] 8700 m³/h
Leakage rate [% Kvs] Leakage rate A
Media pH [Max] 9
Media pH [Min] 7
Media temperature [°C] [Max] 240 °C
Media temperature [°C] [Min] -20 °C
Medium alternative Glycolic water up to 50%
Mounting orientation All
Number of ports 2
Operating torque [Nm] 3270 N-m
Operation type Gear Flange
Permissible media District heating/cooling circulation water
Pressure class PN 16
Pressure nominal [bar] 16 bar
Product group Butterfly valves
REACH Candidate List substances No
Rotation angle [°] 90 °
Stem sealing material PTFE/Graphite/Stainless steel/EPDM HT/Viton
Storage temperature [°C] [Min] -40 °C
Type SBFV-FF-GF
Valve body material Carbon Steel EN 10028-2 P265 GH
Valve disc material Carbon Steel EN 10028-2 P265 GH
Valve size DN 450
Valve stem material Stainless Steel X17CrNi16-2

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality