Shows 15 product(s)
Check valve, CCV 10s
Inlet size [mm]: 10.00, Inlet connection type: Solder, ODF, Outlet size [mm]: 10.00, Outlet connection type: Solder, ODF
Check valve, CCV 12s
Inlet size [mm]: 12.00, Inlet connection type: Solder, ODF, Outlet size [mm]: 12.00, Outlet connection type: Solder, ODF
Check valve, CCV 10s
Inlet size [mm]: 12.00, Inlet connection type: Solder, ODF, Outlet size [mm]: 12.00, Outlet connection type: Solder, ODF
Check valve, CCV 16s
Inlet size [mm]: 16.00, Inlet connection type: Solder, ODF, Outlet size [mm]: 16.00, Outlet connection type: Solder, ODF
Check valve, CCV 16s
Inlet size [mm]: 19.00, Inlet connection type: Solder, ODF, Outlet size [mm]: 19.00, Outlet connection type: Solder, ODF
Check valve, CCV 19s
Inlet size [mm]: 19.00, Inlet connection type: Solder, ODF, Outlet size [mm]: 19.00, Outlet connection type: Solder, ODF
Check valve, CCV 28s
Inlet size [mm]: 28.00, Inlet connection type: Solder, ODF, Outlet size [mm]: 28.00, Outlet connection type: Solder, ODF
Check valve, CCV 35s
Inlet size [mm]: 35.00, Inlet connection type: Solder, ODF, Outlet size [mm]: 35.00, Outlet connection type: Solder, ODF