Pump connection

180Z4159

Connector 3"Vic. kit monitoring APP21-46, Length [mm]: 76, 76.2 mm

Product details

Gross weight 2.934 Kilogram
Net weight 2.75 Kilogram
Volume 5.929 Liter
EAN 5715162791981

 

Approval CE
CE evaluated Yes
Contain batteries No
Description Connector 3"Vic. kit monitoring APP21-46
Length [mm] 76 mm
Product description Accessories for APP
Product group Accessories
Type Pump connection
Type designation Pump connection
UL evaluated Out of scope
Victaulic [in] 3 in
Victaulic [mm] 76.2 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality