IC2-30FA3N04-03A7E20F2+ACXX

132L6130

iC2-30, Frequency converter air cooled
IC2-30FA3N04-03A7E20F2+ACXX
Three-phase,380-480 V AC
3.7 A, 1.5 kW/2 HP, IP20/Open type
C2 category, No integrated brake chopper
Frame: MA01a
Other options according to model code

Model code: IC2-30FA3N04-03A7E20F2+ACXX
Re-configure

Product details

Gross weight 1.338 Kilogram
Net weight 1.055 Kilogram
EAN 5714853456727

 

Product series +DAMI iC2-Micro
Product Group IC2-30 iC2-30
Product category FA Frequency converter air cooled
Mains Voltage 04 380-480 V AC
Current Rating -03A7 3.7 A
Power Rating 1K5 1.5 kW/2 HP
Protection Rating E20 IP20/Open type
EMC Category F2 C2 category
Integrated brake chopper +ACXX No integrated brake chopper
Customization file package ID +EAXXXXXX No customization
Product software ID +ECXXX Latest released version
Frame Designation MA01A MA01a
Modelcode01 IC2-30FA3N04-03A7E20F2
Modelcode02 +ACXX
Calculated Gross Weight [kg] 1.3
Calculated Net Weight [kg] 1.1
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Typecode Part 1 IC2-30FA3N04-03A7E20F2
Typecode Part 2 -000060934
Product Catalog NO_VIEW NO VIEW
DrivePro category EXCH Exchange Unit
Product type 3N Three-phase
Product View (Switch) GLBL Global (Standard)
Salescode part 1 IC2-30FA3N04-03A7E20F2 IC2-30FA3N04-03A7E20F2
Salescode part 2 +ACXX +ACXX
Vendor ERR01 Cannot Determine Vendor

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality