Optyma™ Plus, OP-MPXM057MLP00E

114X4293

Segment usage: Medium Back Pressure, Refrigerants: R404A; R507A; R452A; R407A; R134a; R407F; R513A; R448A; R449A, Compressor power supply [V]: 400/3/50

Product details

毛重 109 Kilogram
净重 87 Kilogram
容积 640.976 Liter
EAN 5702428564618

 

Applications MBP
China RoHS compliance Out of scope
Compressor model MLZ026T4
Compressor power supply [V] 400/3/50
Condenser Coil Internal Volume [L] 0.58 L
Condenser type D7
Connection type Solder
Contain batteries No
Description OP-MPXM057MLP00E
EU RoHS compliance Out of scope
Family Optyma™ Plus
Fan blade size [mm] 450 mm
Fan cowl/grill type H2
Fan diameter [mm] 450 mm
Fan power supply [V/Ph/Hz] 230/1/50
Frequency [Hz] 50 Hz
High value of nominal voltage at 50Hz [V] 415 V
HMBP Cooling capacity [kW] (R513A) 3.86 kW
HMBP Cooling capacity range [kW] (R513A) 3.7 to 7 kW
In scope of WEEE Yes
LBP Cooling capacity range [kW] (R452A) Not available for this condition / refrigerant
Length [mm] 480 mm
Low value of nominal voltage at 50Hz [V] 380 V
LRA 45 A
MBP Cooling capacity [kW] (R449A) 5.8 kW
MBP Cooling capacity range [kW] (R449A) 3.7 to 7.3 kW
MCC 10 A
Min fuse rating [A] 12 A
Model number OP-MPXM057MLP00E
Phase 3
Product group Condensing Units
Product Name Description Package unit
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Cobalt dichloride (CAS no. 7646-79-9)
BIS(2-ETHYLHEXYL) PHTHALATE (CAS no. 117-81-7)
Receiver approval CE
Receiver volume [L] 3.4 L
Refrigerants R134a
R404A
R407A
R407F
R448A
R449A
R452A
R507A
R513A
RLA 6.4 A
SCIP dossier no. 1f4f6787-26f3-4d07-9441-e571b9dc25ef
SCIP dossier product name OPTYMA P00 A7 D7
Segment usage Medium Back Pressure
Sound power @ 50Hz [db(A)] 70 dBA
Sound pressure level 50Hz (@1 m distance) [db(A)] 59 dBA
Sound pressure level 50Hz (@10 m distance) [db(A)] 39 dBA
Technology Scroll
Type Optyma™ Plus P00
Version P00
Voltage 50Hz [V] 380 V
Voltage 50Hz [V] [Max] 415 V
Width [mm] 1090 mm
吸气连接尺寸 [in] 3/4 in
总高度 [mm] 813 mm
气流 50Hz [m³/h] 3300 m³/h
液体管道连接 [英寸] 1/2 in
电蒩码 E
相位数(压缩机) 3
相位数(风扇) 1
风审数秖 1
风扇功耗 50Hz [W] 110 W
风扇电压 50Hz (最高) [V] [Max] 230 V
风扇电压 50Hz (最高) [V] [Min] 230 V
风扇电流 50Hz [A] 0.47 A
风扇输出功率 50Hz [W] 68 W

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality