Optyma™ Plus, OP-LPVM048NTP00G

114X3204

This product is not available in this store. Please contact your local Customer Service Center.

Segment usage: Low Back Pressure, Refrigerants: R404A; R452A; R454C; R455A, Compressor power supply [V]: 230/1/50

Product details

Gross weight 109 Kilogram
Net weight 72 Kilogram
Volume 628.992 Liter
EAN 5702424289287

 

Air flow @ 50Hz [m³/h] 3300 m³/h
Applications LBP
Approval CE
Capacity control Fixed speed
CE evaluated Yes
China RoHS compliance Out of scope
Compressor High pressure volume (L) 0.3
Compressor Low pressure volume (L) 7.5 L
Compressor model NTZ048-5
Compressor power supply [V] 230/1/50
Condenser Coil Internal Volume [L] 0.58 L
Condenser type D7
Condenser volume (L) 0.58
Connection type Solder
Contain batteries No
Description OP-LPVM048NTP00G
Electrical code G
EU RoHS compliance Out of scope
Family Optyma™ Plus
Fan blade size [mm] 450 mm
Fan cowl/grill type H2
Fan current @ 50Hz [A] 0.47 A
Fan diameter [mm] 450 mm
Fan power consumption @ 50Hz [W] 110 W
Fan power output @ 50Hz [W] 68 W
Fan power supply [V/Ph/Hz] 230/1/50
Filter Drier Volume (L) 0.17
Frequency [Hz] 50 Hz
High value of nominal voltage at 60Hz [V] 255 V
HMBP Cooling capacity range [kW] (R513A) Not available for this condition / refrigerant
LBP Cooling capacity [kW] (R452A) 1.13 kW
LBP Cooling capacity range [kW] (R452A) 0.4 to 1.6 kW
Length [mm] 480 mm
Liquid line connection [in] 3/8 in
Low value of voltage range at 60Hz [V] 187 V
LRA 37 A
MBP Cooling capacity range [kW] (R449A) Not available for this condition / refrigerant
MCC 11 A
Min fuse rating [A] 12 A
Model number OP-LPVM048NTP00G
Night operation noise pressure at 10m dB(A) 36 dBA
No. of phases (compressor) 1
No. of phases (fan) 1
Number of fans 1
Phase 1
Product group Condensing Units
Product Name Description Package unit
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Cobalt dichloride (CAS no. 7646-79-9)
BIS(2-ETHYLHEXYL) PHTHALATE (CAS no. 117-81-7)
Receiver approval CE
EAC
Receiver type Vertical
Receiver volume [L] 3.4 L
Refrigerants R404A
R452A
R454C
R455A
RLA 7.9 A
SCIP dossier no. 1f4f6787-26f3-4d07-9441-e571b9dc25ef
SCIP dossier product name OPTYMA P00 A7 D7
Segment usage Low Back Pressure
Sound power @ 50Hz [db(A)] 70 dBA
Sound pressure level 50Hz (@1 m distance) [db(A)] 59 dBA
Sound pressure level 50Hz (@10 m distance) [db(A)] 39 dBA
Speed Platform Fixed-speed
Suction connection size [in] 5/8 in
Total height [mm] 813 mm
Type Optyma™ Plus P00 (A2L)
Version P00
Voltage 50Hz [V] 187 V
Voltage 50Hz [V] [Max] 255 V
Volume (L) 0.04 L
Width [mm] 1090 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality