FVF, PN 25, DN 100, With plug, Flange

065B7778

FVF DN100 PN25 with Plug

Product details

Gross weight 30.294 Kilogram
Net weight 30 Kilogram
Volume 92.04 Liter
EAN 5702421555408

 

Approval standard DIN EN 1092-2
China RoHS compliance Out of scope
Connection size 100
Connection types Flange
Contain batteries No
Description FVF DN100 PN25 with Plug
Diameter [mm] 100 mm
EU RoHS compliance Out of scope
Kvs values [m³/h] 201 m³/h
Label product Yes
Material Ductile iron EN-GJS-400-18-LT (GGG40.3)
Media temperature [°C] [Max] 350 °C
Media temperature [°C] [Min] -20 °C
Medium alternative Glycolic water up to 50%
Mesh size [mm] 1.18 mm
Number of meshes [n/cm²] 25
Permissible media District heating/cooling circulation water
Pressure class PN 25
Pressure nominal [bar] 25 bar
Product group Auxiliary Products
REACH Candidate List substances No
Size DN 100
Strainer type With plug
Type FVF

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality