FVF, PN 25, DN 80, With plug, Flange

065B7777

FVF DN80 PN25 with Plug

Product details

Gross weight 15.8 Kilogram
Net weight 15.225 Kilogram
Volume 22.016 Liter
EAN 5702421555392

 

Approval standard DIN EN 1092-2
China RoHS compliance Out of scope
Connection size 80
Connection types Flange
Contain batteries No
Description FVF DN80 PN25 with Plug
Diameter [mm] 80 mm
EU RoHS compliance Out of scope
Kvs values [m³/h] 140 m³/h
Label product Yes
Material Ductile iron EN-GJS-400-18-LT (GGG40.3)
Media temperature [°C] [Max] 350 °C
Media temperature [°C] [Min] -20 °C
Medium alternative Glycolic water up to 50%
Mesh size [mm] 1.18 mm
Number of meshes [n/cm²] 25
Permissible media District heating/cooling circulation water
Pressure class PN 25
Pressure nominal [bar] 25 bar
Product group Auxiliary Products
REACH Candidate List substances No
Size DN 80
Strainer type With plug
Type FVF

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality