FVF, PN 25, DN 65, Con conexión, Brida

065B7776

This product is not available in this store. Please contact your local Customer Service Center.

FVF DN65 PN25 con tapón

產品詳情

總重 11.846 Kilogram
淨重 11.706 Kilogram
Volume 19.188 Liter
EAN 5702421555385

 

Approval standard DIN EN 1092-2
China RoHS compliance Out of scope
Contain batteries No
Description FVF DN65 PN25 with Plug
EU RoHS compliance Out of scope
Kvs values [m³/h] 95 m³/h
Label product Yes
Medium alternative Glycolic water up to 50%
Mesh size [mm] 0.87 mm
Number of meshes [n/cm²] 64
Permissible media District heating/cooling circulation water
Pressure class PN 25
Pressure nominal [bar] 25 bar
REACH Candidate List substances No
Strainer type With plug
介質溫度 [°C] [最大值] 350 °C
介質溫度 [°C] [最小值] -20 °C
型號 FVF
尺寸 DN 65
材料 Ductile iron EN-GJS-400-18-LT (GGG40.3)
產品群組 Auxiliary Products
直徑 [mm] 65 mm
連接尺寸 65
連接類型 Flange

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality