iC7-Hybrid System Modules

Shows 184 product(s)

136Z9780

IC7-60SLDCB5-1080E00F4+AED1+AKFF+ANN1+AO20+BAPR+BDC1+BEXX+BF20+BGK1+BH25+BK03+BL

iC7-Hybrid
System module, liquid-cooled
IC7-60SLDCB5-1080E00F4+AED1+AKFF+ANN1+AO20+BAPR+BDC1+BEXX+BF20+BGK1+BH25+BK03+BL25+DAHY
IP00/Open Type, Frame:DR12L
DC/DC converter module, 380-500 V AC / 465-800 V DC,1080 A
EMC category: C4 category
Control Panel 2.8 OPX20
Standard I/O: I/O and Relay Option OC7C1
PROFINET RT OS7PR
Functional Safety: None, not upgradable
Other options according to model code

Model code: IC7-60SLDCB5-1080E00F4+AED1+AKFF+ANN1+AO20+BAPR+BDC1+BEXX+BF20+BGK1+BH25+BK03+BL25+DAHY

137G1049

IC7-60SLGC07-380AE00F4+AEZ1+AJFX+ANNC+AONH+BAMT+BEXX+DAHY+EGIN+EHEN

iC7-Hybrid
System module, liquid-cooled
IC7-60SLGC07-380AE00F4+AEZ1+AJFX+ANNC+AONH+BAMT+BEXX+DAHY+EGIN+EHEN
IP00/Open Type, Frame:AR10L
Grid converter module, GC, 525-690 V AC / 640-1100 V DC,380 A
EMC category: C4 category
None
Standard I/O: None
Modbus TCP OS7MT
Functional Safety: None, not upgradable
Other options according to model code

Model code: IC7-60SLGC07-380AE00F4+AEZ1+AJFX+ANNC+AONH+BAMT+BEXX+DAHY+EGIN+EHEN

137G1050

IC7-60SLGC07-760AE00F3+AEZ1+AJFX+ANNC+AONH+BAMT+BEXX+DAHY+EGIN+EHEN

iC7-Hybrid
System module, liquid-cooled
IC7-60SLGC07-760AE00F3+AEZ1+AJFX+ANNC+AONH+BAMT+BEXX+DAHY+EGIN+EHEN
IP00/Open Type, Frame:AR12L
Grid converter module, GC, 525-690 V AC / 640-1100 V DC,760 A
EMC category: C3 category
None
Standard I/O: None
Modbus TCP OS7MT
Functional Safety: None, not upgradable
Other options according to model code

Model code: IC7-60SLGC07-760AE00F3+AEZ1+AJFX+ANNC+AONH+BAMT+BEXX+DAHY+EGIN+EHEN

137G1051

IC7-60SLGC07-380AE00F4+AEZ3+AJFX+ANNC+AONH+BAMT+BEXX+DAHY+EGIN+EHEN

iC7-Hybrid
System module, liquid-cooled
IC7-60SLGC07-380AE00F4+AEZ3+AJFX+ANNC+AONH+BAMT+BEXX+DAHY+EGIN+EHEN
IP00/Open Type, Frame:AR10L
Grid converter module, GC, 525-690 V AC / 640-1100 V DC,380 A
EMC category: C4 category
None
Standard I/O: None
Modbus TCP OS7MT
Functional Safety: None, not upgradable
Other options according to model code

Model code: IC7-60SLGC07-380AE00F4+AEZ3+AJFX+ANNC+AONH+BAMT+BEXX+DAHY+EGIN+EHEN

137G1052

IC7-60SLGC07-760AE00F4+AEZ3+AJFX+ANNC+AONH+BAMT+BEXX+DAHY+EGIN+EHEN

iC7-Hybrid
System module, liquid-cooled
IC7-60SLGC07-760AE00F4+AEZ3+AJFX+ANNC+AONH+BAMT+BEXX+DAHY+EGIN+EHEN
IP00/Open Type, Frame:AR12L
Grid converter module, GC, 525-690 V AC / 640-1100 V DC,760 A
EMC category: C4 category
None
Standard I/O: None
Modbus TCP OS7MT
Functional Safety: None, not upgradable
Other options according to model code

Model code: IC7-60SLGC07-760AE00F4+AEZ3+AJFX+ANNC+AONH+BAMT+BEXX+DAHY+EGIN+EHEN

137G1053

IC7-60SLGC07-1500E00F4+AEZ3+AJFX+ANN1+AONH+BAMT+BEXX+DAHY+EGIN+EHEN

iC7-Hybrid
System module, liquid-cooled
IC7-60SLGC07-1500E00F4+AEZ3+AJFX+ANN1+AONH+BAMT+BEXX+DAHY+EGIN+EHEN
IP00/Open Type, Frame:2xAR12L
Grid converter module, GC, 525-690 V AC / 640-1100 V DC,1500 A
EMC category: C4 category
None
Standard I/O: None
Modbus TCP OS7MT
Functional Safety: None, not upgradable
Other options according to model code

Model code: IC7-60SLGC07-1500E00F4+AEZ3+AJFX+ANN1+AONH+BAMT+BEXX+DAHY+EGIN+EHEN

137G1055

IC7-60SLGC07-2940E00F4+AEZ1+AJFX+ANN1+AONH+BAMT+BEXX+DAHY+EGIN+EHEN

iC7-Hybrid
System module, liquid-cooled
IC7-60SLGC07-2940E00F4+AEZ1+AJFX+ANN1+AONH+BAMT+BEXX+DAHY+EGIN+EHEN
IP00/Open Type, Frame:4xAR12L
Grid converter module, GC, 525-690 V AC / 640-1100 V DC,2940 A
EMC category: C4 category
None
Standard I/O: None
Modbus TCP OS7MT
Functional Safety: None, not upgradable
Other options according to model code

Model code: IC7-60SLGC07-2940E00F4+AEZ1+AJFX+ANN1+AONH+BAMT+BEXX+DAHY+EGIN+EHEN

137G1057

IC7-60SLGC07-2940E00F4+AEZ3+AJFX+ANN1+AONH+BAMT+BEXX+DAHY+EGIN+EHEN

iC7-Hybrid
System module, liquid-cooled
IC7-60SLGC07-2940E00F4+AEZ3+AJFX+ANN1+AONH+BAMT+BEXX+DAHY+EGIN+EHEN
IP00/Open Type, Frame:4xAR12L
Grid converter module, GC, 525-690 V AC / 640-1100 V DC,2940 A
EMC category: C4 category
None
Standard I/O: None
Modbus TCP OS7MT
Functional Safety: None, not upgradable
Other options according to model code

Model code: IC7-60SLGC07-2940E00F4+AEZ3+AJFX+ANN1+AONH+BAMT+BEXX+DAHY+EGIN+EHEN

137G3377

IC7-60SLDC07-1680E00F4+AED1+AKFF+ANN1+AO20+BAMT+BDC1+BEXX+BF20+BGK1+BH15+BK03+BL

iC7-Hybrid
System module, liquid-cooled
IC7-60SLDC07-1680E00F4+AED1+AKFF+ANN1+AO20+BAMT+BDC1+BEXX+BF20+BGK1+BH15+BK03+BL25+DAHY
IP00/Open Type, Frame:2xDR12L
DC/DC converter module, 525-690 V AC / 640-1100 V DC,1680 A
EMC category: C4 category
Control Panel 2.8 OPX20
Standard I/O: I/O and Relay Option OC7C1
Modbus TCP OS7MT
Functional Safety: None, not upgradable
Other options according to model code

Model code: IC7-60SLDC07-1680E00F4+AED1+AKFF+ANN1+AO20+BAMT+BDC1+BEXX+BF20+BGK1+BH15+BK03+BL25+DAHY

137G3378

IC7-60SLDC07-2880E00F4+AED1+AKFF+ANN1+AO20+BAMT+BDC1+BEXX+BF20+BGK1+BH15+BK03+BL

iC7-Hybrid
System module, liquid-cooled
IC7-60SLDC07-2880E00F4+AED1+AKFF+ANN1+AO20+BAMT+BDC1+BEXX+BF20+BGK1+BH15+BK03+BL25+DAHY
IP00/Open Type, Frame:3xDR12L
DC/DC converter module, 525-690 V AC / 640-1100 V DC,2880 A
EMC category: C4 category
Control Panel 2.8 OPX20
Standard I/O: I/O and Relay Option OC7C1
Modbus TCP OS7MT
Functional Safety: None, not upgradable
Other options according to model code

Model code: IC7-60SLDC07-2880E00F4+AED1+AKFF+ANN1+AO20+BAMT+BDC1+BEXX+BF20+BGK1+BH15+BK03+BL25+DAHY

View: