EV260B is a proportional (modulating) servooperated 2-way solenoid valve with connections from 1/4” to 3/4”. Through stepless regulation of the coil current, the armature can be placed in any position in the armature tube, thus setting the valve to any position between fully closed and fully open. The valve is fully open when the coil current has reached its maximum value
Shows 7 product(s)
Solenoid valve, EV260B, Function: NC, G, 1/4, 0.8 m³/h, PTFE
Media recommendations: Water & Brine, Body material: Brass, Operation: Proportional, Number of ways: 2/2
Solenoid valve, EV260B, Function: NC, G, 3/8, 0.8 m³/h, PTFE
Media recommendations: Water & Brine, Body material: Brass, Operation: Proportional, Number of ways: 2/2
Solenoid valve, EV260B, Function: NC, G, 1/2, 1.3 m³/h, PTFE
Media recommendations: Water & Brine, Body material: Brass, Operation: Proportional, Number of ways: 2/2
Solenoid valve, EV260B, Function: NC, G, 1/2, 2.1 m³/h, PTFE
Media recommendations: Water & Brine, Body material: Brass, Operation: Proportional, Number of ways: 2/2
Solenoid valve, EV260B, Function: NC, G, 3/4, 5 m³/h, PTFE
Media recommendations: Water & Brine, Body material: Brass, Operation: Proportional, Number of ways: 2/2
Solenoid valve, EV260B, Function: NC, NPT, 1/4, 0.8 m³/h, PTFE
Media recommendations: Water & Brine, Body material: Brass, Operation: Proportional, Number of ways: 2/2
Solenoid valve, EV260B, Function: NC, NPT, 3/4, 5 m³/h, PTFE
Media recommendations: Water & Brine, Body material: Brass, Operation: Proportional, Number of ways: 2/2