EV250B with assisted lift can operate from zero and up to 10 bar differential pressure.This 2/2-way valve program is especially to use in closed circuits with low differential pressure, but demanding moderate flow rates.Valve body in dezincification resistant brass for ensuring a long life even in connection with aggressive steam media.EV250B is compatible with the broad Danfoss coil program with enclosures from IP00 up to IP67. Medium temperatures up to 140 °C (low pressure steam).
Shows 17 product(s)
Solenoid valve, EV250B, Function: NC, G, 3/8, 2.5 m³/h, FKM
Media recommendations: Oil,Comp.Air,Vacuum, Approval: UL; EAC, Body material: DZR brass, Operation: Assisted lift operated, Number of ways: 2/2
Solenoid valve, EV250B, Function: NC, G, 1/2, 4 m³/h, EPDM
Media recommendations: Technical & Soft Water, Approval: DNVGL-CG-0339; SINTEF; GL; PZH, Body material: DZR brass, Operation: Assisted lift operated, Number of ways: 2/2
Solenoid valve, EV250B, Function: NC, G, 1/2, 4 m³/h, FKM
Media recommendations: Oil,Comp.Air,Vacuum, Approval: DNVGL-CG-0339; UL; EAC, Body material: DZR brass, Operation: Assisted lift operated, Number of ways: 2/2
Solenoid valve, EV250B, Function: NC, G, 3/4, 6 m³/h, EPDM
Media recommendations: Technical & Soft Water, Approval: SINTEF; PZH, Body material: DZR brass, Operation: Assisted lift operated, Number of ways: 2/2
Solenoid valve, EV250B, Function: NC, G, 3/4, 6 m³/h, FKM
Media recommendations: Oil,Comp.Air,Vacuum, Approval: UL; EAC, Body material: DZR brass, Operation: Assisted lift operated, Number of ways: 2/2
Solenoid valve, EV250B, Function: NC, G, 1, 7 m³/h, EPDM
Media recommendations: Technical & Soft Water, Approval: SINTEF; PZH, Body material: DZR brass, Operation: Assisted lift operated, Number of ways: 2/2
Solenoid valve, EV250B, Function: NC, G, 1, 7 m³/h, FKM
Media recommendations: Oil,Comp.Air,Vacuum, Body material: DZR brass, Operation: Assisted lift operated, Number of ways: 2/2
Solenoid valve, EV250B, Function: NC, NPT, 1, 7 m³/h, EPDM
Media recommendations: Technical & Soft Water, Approval: SINTEF; UL; PZH; EAC; DNV; WRAS, Body material: DZR brass, Operation: Assisted lift operated, Number of ways: 2/2
Solenoid valve, EV250B, Function: NO, G, 3/8, 2.5 m³/h, FKM
Media recommendations: Oil,Comp.Air,Vacuum, Approval: UL; EAC; DNV, Body material: DZR brass, Operation: Assisted lift operated, Number of ways: 2/2
Solenoid valve, EV250B, Function: NO, G, 1/2, 4 m³/h, EPDM
Media recommendations: Technical & Soft Water, Approval: DNVGL-CG-0339; SINTEF; GL; PZH, Body material: DZR brass, Operation: Assisted lift operated, Number of ways: 2/2