The new Danfoss D22 is an excellent route to increased savings. With a robust and resource-efficient design, the D22 is designed to operate efficiently year after year in a whole range of applications. The innovative D22 channel plate pattern makes it the best heat exchanger on the market, significantly reducing energy consumption and lowering CO2 emissions. The D22 has a capacity of 3-30 kW and is suitable for evaporators, condensers and one-phase applications. Thanks to the two-in-one connection it is always easier to install. The D22 is the natural choice for any application.
Shows 3 product(s)
Micro Plate heat exchanger, MPHE D22L, Number of plates: 26
Max. Working Pressure [bar]: 45, Universal, Function: Universal, Brazing material: Copper brazing
Micro Plate heat exchanger, MPHE D22, Number of plates: 20
Max. Working Pressure [bar]: 30, Universal, Function: Universal, Brazing material: Copper brazing
Micro Plate heat exchanger, MPHE D22, Number of plates: 26
Max. Working Pressure [bar]: 30, Universal, Function: Universal, Brazing material: Copper brazing