Show more
RGE

Shows 7 product(s)

061H3003

Fan speed controller, RGE

Factory setting [bar]: 16, Number of Phases: 3, P band max. [bar]: 4, Regulation range [bar] Pe [max]: 28, Regulation range [bar] Pe [min]: 8, Type designation: RGE-Z3R4-7DS

061H3005

Fan speed controller, RGE

Factory setting [bar]: 19, Number of Phases: 1, P band max. [bar]: 4, Regulation range [bar] Pe [max]: 28, Regulation range [bar] Pe [min]: 8, Type designation: RGE-Z1N4-7DS

061H3006

Fan speed controller, RGE

Factory setting [bar]: 16, Number of Phases: 3, P band max. [bar]: 4, Regulation range [bar] Pe [max]: 28, Regulation range [bar] Pe [min]: 8, Type designation: RGE-X3R4-7DS

061H3009

Fan speed controller, RGE

Factory setting [bar]: 19, Number of Phases: 1, P band max. [bar]: 4, Regulation range [bar] Pe [max]: 28, Regulation range [bar] Pe [min]: 8, Type designation: RGE-Z1Q4-7DS

061H3023

Fan speed controller, RGE

Factory setting [bar]: 32, Number of Phases: 1, P band max. [bar]: 8, Regulation range [bar] Pe [max]: 39, Regulation range [bar] Pe [min]: 16, Type designation: RGE-Z1Q6-7DS

061H3045

Fan speed controller, RGE

Factory setting [bar]: 19, Number of Phases: 1, P band max. [bar]: 6, Regulation range [bar] Pe [max]: 28, Regulation range [bar] Pe [min]: 8, Type designation: RGE-Z1L4-7DS

061H3050

Fan speed controller, RGE

Factory setting [bar]: 16, Number of Phases: 3, P band max. [bar]: 4, Regulation range [bar] Pe [max]: 28, Regulation range [bar] Pe [min]: 8, Type designation: RGE-Z3T4-7DS

View: