Accessories substations, Wires

640U4090

VOLEX COUNTER PLUG CABLE 2M 230V (UPM)

Product details

Gross weight 0.12 Kilogram
Net weight 0.12 Kilogram
Volume 15.625 Cubic decimeter
EAN 5715162517161

 

Application type District heating
Approval CE
Category name Wires
CE evaluated Yes
Contain batteries No
Description VOLEX COUNTER PLUG CABLE 2M 230V (UPM)
Design Loose
Manufacturer's name Grundfos
Product group Accessories substations
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Supply voltage [V] AC 230 V
Type Accessories substations
UL evaluated Out of scope

액세서리

스페어 파트

Replacement

Replacement

Replacement

서비스

소프트웨어

Software and firmware to extend functionality