ABN Actuator, M 30 x 1.5, Supply voltage [V] AC: 24 - 24, NC, 1.000 m

193B2152

ACTUATOR ABN-RAD

Product details

Gross weight 0.1 Kilogram
Net weight 0.1 Kilogram
EAN 5702425082580

 

Actuator type ABN-RAD
Cable length [m] 1 m
Connection size M 30 x 1.5
Description ACTUATOR ABN-RAD
IP protection class IP54
Power consumption [W] 1 W
Product group ABN-FBH
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 8e26f954-ad08-4e08-a2a5-aa651124456b
Set accessories no adapter
Supply voltage [V] AC 24 V
Supply voltage [V] AC [max] 24 V
Supply voltage [V] AC [min] 24 V
Type ABN Actuator
Valve function NC

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality