EvoFlat 4.0W, Type 2, 10 bar, 95 °C, DHW controller name: TPC-M

183B3001

EvoFlat 4.0 W2, composite body with EPS cover, DHW HEX copper type 2

Product details

Gross weight 10.3 Kilogram
Net weight 9.1 Kilogram
Volume 55687 Liter
EAN 5702424600037

 

Air vent Yes
Application type Instantaneous DHW
CE evaluated Out of scope
China RoHS compliance Out of scope
Connection direction Bottom
Cover material EPP
DCW static pressure [bar] [Min] 2 bar
Depth with cover [mm] 150 mm
Description EvoFlat 4.0 W2, composite body with EPS cover, DHW HEX copper type 2
DH connection size 3/4"
DH connection type G int. Thread
DH pipe size Ø18
DHW capacity [kW] [Max] 53 kW
DHW circulation Optional
DHW controller name TPC-M
Differential pressure controller Integrated
Electrical connection 230V 50 Hz
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Heating system type DHW only
HEX DHW brazed/gasketed material Brazed copper
HEX heating brazed/gasketed material Copper
In scope of WEEE No
Metering Prepared for water and energy meter
Piping PPS composite
Pressure nominal primary [bar] 10 bar
Pressure nominal secondary [bar] 10 bar
Product group Small Stations
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Station size type Type 2
Strainer Primary
Summer bypass Yes
Supply temperature construction [˚C] 95 °C
Thermal conductivity [W/mK] 0.039 W/m-K
Type EvoFlat 4.0W
UL evaluated Out of scope

Dodatki

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality