Hose

180Z0229

High-pressure hose with 1" victaulic connections, Operating pressure [barg] [Max]: 83, 1.16 mm, 1.5 in Vic.

Detaily produktu

Brutto hmotnost 2.6 Kilogram
Čistá hmotnost 1.5 Kilogram
Objem 4.32 Liter
EAN 5715162676448

 

Bending radius [in] 6.08 in, max. 180°
Bending radius [mm] 152 mm, max. 180°
CE evaluated Out of scope
China RoHS compliance Out of scope
Contain batteries No
Description High-pressure hose with 1" victaulic connections
EU RoHS compliance Out of scope
Hose length [in] 45.7 in
Hose length [m] 1.16 mm
Hose type ISO 1436 2SN
Inner diameter [in] 1 in
Inner diameter [mm] 25.4 mm
Označení typu Hose
Pipe connection 1.5 in Vic.
Pipe connection material Super duplex EN 1.4410
Popis produktu Hoses and connectors
Produktová skupina Accessories
Provozní tlak [barg] [Max] 83 barg
Provozní tlak [psig] [Max] 1200 psig
Seznam látek pro případné zahrnutí do přílohy XIV nařízení REACH No
Typ Hose
UL evaluated Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality