VXe Solo H, Type 1, Heating controller name: ECL 310 / A237

145F4442

Product Type: VXe Solo H, Type 1, 16 bar, 120 °C, ECL 310 / AVQM / AMV

Product details

Gross weight 38 Kilogram
Net weight 36 Kilogram
Volume 173.91 Liter
EAN 5702424284893

 

Application type Indirect Heating
Capacity [kW] 20 kW
China RoHS compliance Out of scope
Connection direction Bottom
Contain batteries No
Cover material Polypropylene
Depth with cover [mm] 315 mm
Depth without cover [mm] 315 mm
Description VXe Solo H, ECL310/A237, Type 1, with safety function
DH connection size 3/4"
DH connection type External thread
DH pipe size Ø18
Differential pressure controller Integrated in control valve
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
HE connection size 3/4"
HE connection type Internal thread
HE pipe size Ø18
Heating Actuator AMV 13
Heating capacity [kW] 20 kW
Heating control type Electronic
Heating Control valve AVQM 15
Heating controller name ECL 310 / A237
Heating HEX type XB06H-1 26
Heating pump brand Grundfos
Heating pump type UPM3 Auto 15-70 130
Height with cover [mm] 785 mm
Height without cover [mm] 785 mm
HEX heating brazed/gasketed material Brazed copper
In scope of WEEE No
Insulation material Polypropylene
Material Description (Short Te VXe Solo H, Type 1, STW
Mixing circuit - control ECL 310 / AVQM / AMV
Pressure nominal primary [bar] 16 bar
Pressure nominal secondary [bar] 6 bar
Product group Small Stations
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Station size type Type 1
Supply temperature construction [˚C] 120 °C
Supply voltage [V] AC 230 V
Type VXe Solo H
UL evaluated Out of scope
Width with cover [mm] 550 mm
Width without cover [mm] 550 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality