VX Solo II HWS, 1 HE circ., mix. loop, sec. conn. f/cyl., Type 1, Heating controller name: ECL 310 / A347, DHW controller name: ECL 310 / A347

145F4158

Product Type: VX Solo II HWS, 1 HE circ., mix. loop, sec. conn. f/cyl., Type 1, 16 bar, 110 °C, VMV 15 / AMV 150, ECL 310 / A347

Product details

Gross weight 40 Kilogram
Net weight 38 Kilogram
Volume 225.781 Liter
EAN 5714279483505

 

Additional information Cover
Application type Indirect Heating & Secondary connections for DHW cylinder
Capacity [kW] 20 kW
China RoHS compliance Out of scope
Connection direction Top and bottom
Contain batteries No
Cover material White-lacquered steel sheet
Depth with cover [mm] 380 mm
Depth without cover [mm] 365 mm
Description VX-Solo II HWS ECL310/A347 Type 1, with Cover
DH connection size 3/4"
DH connection type External thread
DH pipe size Ø18
DHW connection size 3/4"
DHW connection type Internal thread
DHW Control type Electronic
DHW controller name ECL 310 / A347
DHW pipe size Ø18
DHW pump brand Grundfos
DHW pump type UPM3
Differential pressure controller Integrated in control valve
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Floor heating circuit - pump brand Grundfos
Floor heating circuit - pump type UPM3 Auto 15-70 130
HE connection size 3/4"
HE connection type Internal thread
HE pipe size Ø18
Heat exchanger test pressure [bar] 38 bar
Heating Actuator AMV 10
Heating capacity [kW] 20 kW
Heating control type Electronic
Heating controller name ECL 310 / A347
Heating HEX type XB06H-1 26
Heating pump brand Grundfos
Heating pump type UPM3 Auto 15-70 130
Height with cover [mm] 861 mm
Height without cover [mm] 861 mm
HEX heating alloy AISI 316
HEX heating brazed/gasketed material Brazed copper
In scope of WEEE No
Insulation material EPDM
Mixing circuit - control VMV 15 / AMV 150
Package depth [mm] 620 mm
Package height [mm] 420 mm
Package width [mm] 840 mm
Pressure nominal primary [bar] 16 bar
Pressure nominal secondary [bar] 6 bar
Product group Small Stations
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Station size type Type 1
Supply temperature construction [˚C] 110 °C
Supply voltage [V] AC 230 V
Type VX Solo II HWS, 1 HE circ., mix. loop, sec. conn. f/cyl.
UL evaluated Out of scope
Width with cover [mm] 550 mm
Width without cover [mm] 525 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality