VX Solo II HWS, 1 HE circ., sec. conn. f/cyl., Type 2, Heating controller name: ECL 310 / A337, DHW controller name: ECL 310 + pump

145F4155

Product Type: VX Solo II HWS, 1 HE circ., sec. conn. f/cyl., Type 2, 16 bar, 110 °C, ECL 310 / AHQM / AMV, ECL 310 + pump

Product details

Gross weight 40 Kilogram
Net weight 38 Kilogram
Volume 225.781 Liter
EAN 5714279483536

 

Additional information Cover
Application type Indirect Heating & Secondary connections for DHW cylinder
Capacity [kW] 30 kW
China RoHS compliance Out of scope
Connection direction Top and bottom
Contain batteries No
Cover material White-lacquered steel sheet
Depth with cover [mm] 380 mm
Depth without cover [mm] 365 mm
Description VX-Solo II HWS ECL310/A337 Type 2, with Cover
DH connection size 3/4"
DH connection type External thread
DH pipe size Ø18
DHW connection size 3/4"
DHW connection type Internal thread
DHW Control type Electronic
DHW controller name ECL 310 + pump
DHW pipe size Ø18
DHW pump brand Grundfos
DHW pump type UPM3
DHW tank circuit - control ECL 310 + Pump
DHW tank circuit - pump brand Grundfos
DHW tank circuit - pump type UPM3 Auto 15-70 130
Differential pressure controller Integrated in control valve
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Floor heating circuit - pump brand Grundfos
Floor heating circuit - pump type UPM3 Auto 15-70 130
HE connection size 3/4"
HE connection type Internal thread
HE pipe size Ø18
Heat exchanger test pressure [bar] 38 bar
Heating Actuator AMV 10
Heating capacity [kW] 30 kW
Heating control type Electronic
Heating Control valve AHQM 15
Heating controller name ECL 310 / A337
Heating HEX type XB06H-1 40
Heating pump brand Grundfos
Heating pump type UPM3 Auto 15-70 130
Height with cover [mm] 861 mm
Height without cover [mm] 861 mm
HEX heating alloy AISI 316
HEX heating brazed/gasketed material Brazed copper
In scope of WEEE No
Insulation material EPDM
Material Description (Short Te VX Solo II HWS (A337), TYPE 2
Mixing circuit - control ECL 310 / AHQM / AMV
Package depth [mm] 620 mm
Package height [mm] 420 mm
Package width [mm] 840 mm
Pressure nominal primary [bar] 16 bar
Pressure nominal secondary [bar] 6 bar
Product group Small Stations
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Station size type Type 2
Supply temperature construction [˚C] 110 °C
Supply voltage [V] AC 230 V
Type VX Solo II HWS, 1 HE circ., sec. conn. f/cyl.
UL evaluated Out of scope
Width with cover [mm] 550 mm
Width without cover [mm] 525 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality