EvoFlat VX-F, Type 2, 16 bar, 100 °C, DHW controller name: TPC-M

145F3917

EvoFlat VX-F 2 R

Product details

Gross weight 26.3 Kilogram
Net weight 25.1 Kilogram
Volume 78.736 Liter
EAN 5702424648398

 

Application type Indirect Heating & Instantaneous DHW
Connection direction Bottom
Depth without cover [mm] 151 mm
Description EvoFlat VX-F 2 R
DH connection size 3/4"
DH connection type Thread
DH pipe size Ø18
DHW capacity [kW] [Max] 49 kW
DHW capacity [kW] [Min] 37 kW
DHW Control type Flow/thermostatic
DHW controller name TPC-M
Differential pressure controller Integrated
Heating capacity [kW] [Max] 15 kW
Heating capacity [kW] [Min] 0 kW
Heating control type Thermostatic + Differential pressure
Heating controller name FTC
Heating pump brand Wilo
Heating system type Indirect
Height without cover [mm] 765 mm
HEX DHW brazed/gasketed material Brazed copper
HEX heating brazed/gasketed material Copper
Pressure nominal primary [bar] 16 bar
Pressure nominal secondary [bar] 16 bar
Product group Small Stations
Station size type Type 2
Supply temperature construction [˚C] 100 °C
Type EvoFlat VX-F

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality