EvoFlat VX-F, Type 1, 16 bar, 100 °C, DHW controller name: TPC-M
145F3913
This product is not available in this store. Please contact your local Customer Service Center.
EvoFlat VX-F 1StS FH
EvoFlat VX-F 1StS FH
Gross weight | 26.7 Kilogram |
Net weight | 25.5 Kilogram |
Volume | 78.736 Liter |
EAN | 5702424648350 |
Gross weight | 26.7 Kilogram |
Net weight | 25.5 Kilogram |
Volume | 78.736 Liter |
EAN | 5702424648350 |
Application type | Indirect Heating & Instantaneous DHW |
Connection direction | Bottom |
Depth without cover [mm] | 151 mm |
Description | EvoFlat VX-F 1StS FH |
DH connection size | 3/4" |
DH connection type | Thread |
DH pipe size | Ø18 |
DHW capacity [kW] [Max] | 43 kW |
DHW capacity [kW] [Min] | 0 kW |
DHW Control type | Flow/thermostatic |
DHW controller name | TPC-M |
Differential pressure controller | Integrated |
Heating capacity [kW] [Max] | 15 kW |
Heating capacity [kW] [Min] | 0 kW |
Heating control type | Thermostatic + Differential pressure |
Heating controller name | FTC |
Heating pump brand | Wilo |
Heating system type | Indirect |
Height without cover [mm] | 765 mm |
HEX DHW brazed/gasketed material | Brazed stainless steel |
HEX heating brazed/gasketed material | Stainless steel |
Pressure nominal primary [bar] | 16 bar |
Pressure nominal secondary [bar] | 16 bar |
Product group | Small Stations |
Station size type | Type 1 |
Supply temperature construction [˚C] | 100 °C |
Type | EvoFlat VX-F |
Application type | Indirect Heating & Instantaneous DHW |
Connection direction | Bottom |
Depth without cover [mm] | 151 mm |
Description | EvoFlat VX-F 1StS FH |
DH connection size | 3/4" |
DH connection type | Thread |
DH pipe size | Ø18 |
DHW capacity [kW] [Max] | 43 kW |
DHW capacity [kW] [Min] | 0 kW |
DHW Control type | Flow/thermostatic |
DHW controller name | TPC-M |
Differential pressure controller | Integrated |
Heating capacity [kW] [Max] | 15 kW |
Heating capacity [kW] [Min] | 0 kW |
Heating control type | Thermostatic + Differential pressure |
Heating controller name | FTC |
Heating pump brand | Wilo |
Heating system type | Indirect |
Height without cover [mm] | 765 mm |
HEX DHW brazed/gasketed material | Brazed stainless steel |
HEX heating brazed/gasketed material | Stainless steel |
Pressure nominal primary [bar] | 16 bar |
Pressure nominal secondary [bar] | 16 bar |
Product group | Small Stations |
Station size type | Type 1 |
Supply temperature construction [˚C] | 100 °C |
Type | EvoFlat VX-F |