Akva Lux II VXi HWP, Type 1-1, Heating controller name: ECL 310 / A237, DHW controller name: PTC2+P

145F0297

Product Type: Akva Lux II VXi HWP, Type 1-1, 16 bar, 120 °C, ECL 310 / AVQM / AMV, PTC2+P

Product details

Gross weight 42 Kilogram
Net weight 40 Kilogram
Volume 2.175 Hectoliter
EAN 5702428524889

 

Additional information DVGW Ball valves
Safety function
Insulated Cabinet
Application type Indirect Heating & Instantaneous DHW
China RoHS compliance Out of scope
Connection direction Top and bottom
Contain batteries No
Cover material Polypropylene
DCW static pressure [bar] [Min] 1.5 bar
Depth with cover [mm] 360 mm
Depth without cover [mm] 360 mm
Description Akva Lux II VXi HWP, Type H1 + Type DHW1 with DVGW ball valves
DH connection size 3/4"
DH connection type External thread
DH pipe size Ø18
DHW capacity [kW] [Max] 41 kW
DHW capacity [kW] [Min] 35 kW
DHW circulation Optional
DHW connection size 3/4"
DHW connection type External thread
DHW Control type Flow/thermostatic
DHW control valve kvs value [m3/h] 3
DHW controller name PTC2+P
DHW HEX type XB06H-1 26
DHW pipe size Ø18
Differential pressure controller Integrated in control valve
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
HE connection size 3/4"
HE connection type External thread
HE pipe size Ø18
Heat exchanger test pressure [bar] 38 bar
Heating Actuator AMV 150
Heating capacity [kW] 20 kW
Heating control type Electronic
Heating controller name ECL 310 / A237
Heating HEX type XB06H-1 26
Heating pump brand Grundfos
Heating pump type UPM3 Auto 15-70 130
Height with cover [mm] 980 mm
Height without cover [mm] 980 mm
HEX DHW brazed/gasketed material Brazed copper
HEX heating alloy AISI 316
HEX heating brazed/gasketed material Brazed copper
In scope of WEEE No
Mixing circuit - control ECL 310 / AVQM / AMV
Package depth [mm] 560 mm
Package height [mm] 370 mm
Package width [mm] 1200 mm
Pressure nominal primary [bar] 16 bar
Pressure nominal secondary [bar] 6 bar
Product group Small Stations
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Station size type Type 1-1
Supply temperature construction [˚C] 120 °C
Supply voltage [V] AC 230 V
Type Akva Lux II VXi HWP
UL evaluated Out of scope
Width with cover [mm] 550 mm
Width without cover [mm] 550 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality