OF7Z1-M-LC-07-760A-A1-E00-F3+ANNC+AO20

137G6360

LC Filter OF7Z1 for System Modules
OF7Z1-M-LC-07-760A-A1-E00-F3+ANNC+AO20
Liquid-cooled
525-690 V AC 760 A
AuxBus thermal protection
IP00/Open Type
LC filter for Liq.c. AM12L

Other options according to model code

Model code: OF7Z1-M-LC-07-760A-A1-E00-F3+ANNC+AO20
Re-configure

Product details

Gross weight 70 Kilogram
Net weight 60 Kilogram
EAN 5715253325095

 

Product View (Switch) GLBL Global (Standard)
Product series OF7Z1 LC Filter OF7Z1
Product target -M System Modules
Cooling method -LC Liquid-cooled
Voltage class -07 525-690 V AC
Current rating -760A 760 A
Thermal protection -A1 AuxBus thermal protection
Protection rating -E00 IP00/Open Type
EMC category -F3 C3 category
Coolant connector +ANNC Threaded connection, G1/2”
Coolant hoses +AO20 2.0 m (6 ft)
Shipping package +TACB Cardboard box package
Product specific marine cert. +VBXX None
Frame designation LC12L LC filter for Liq.c. AM12L
Salescode part 1 OF7Z1-M-LC-07-760A-A1-E00-F3 OF7Z1-M-LC-07-760A-A1-E00-F3
Salescode part 2 +ANNC+AO20 +ANNC+AO20
Typecode Part 1 OF7Z1-M-LC-07-760A-A1-E00-F3
Typecode Part 2 -000101012
ECCN EU Y901 Y901
ECCN US EAR99 EAR99
HELP CHAR 91D53D7516276
Product Catalog NO_VIEW NO VIEW
Product View (Default) Global (Standard)
Variant condition (ref. YV00)






16276
BA_OF7Z1-LC-07-760A
CC_OF7Z1+ANNC
CH_OF7Z1+AO20
EN_OF7Z1-760A-E00
OF7ZX
PILOT
SP_OF7Z1+TACB
Variant condition (Purch)






16276
BA_OF7Z1-LC-07-760A
CC_OF7Z1+ANNC
CH_OF7Z1+AO20
EN_OF7Z1-760A-E00
OF7ZX
PILOT
SP_OF7Z1+TACB
STAT NO 16276
Product Hierarchy 91D53D7516276
Modelcode01 OF7Z1-M-LC-07-760A-A1-E00-F3
Modelcode02 +ANNC+AO20
Calculated Gross Weight [kg] 150
Calculated Package Weight 20
Calculated Net Weight [kg] 130
Vendor ERR01 Cannot Determine Vendor
Input Voltage 3x525-690VAC 3x525-690VAC
Input frequency 50/60 Hz 50/60 Hz
Switching frequency 8 kHz 8 kHz
Short circuit current rating SCCR: 100kA SCCR: 100kA
Enclosure rating IP00/OPEN TYPE IP00/OPEN TYPE
Liquid temp. Nominal load -10...45C -10...45C
Storage temperature -40...+70C -40...+70C
Cooling type Liquid Cooled Liquid Cooled
Main unit Width 235MM 235MM
Main unit Depth 433MM 433MM
Main unit Height 669MM 669MM
Options ACPWO Power options

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality