OF7Z3-M-AF-05-514A-A1-E00-F3

132X1161

LCL Filter OF7Z3 for System Modules
OF7Z3-M-AF-05-514A-A1-E00-F3
Air-cooled, forced
380-500 V AC 514 A
AuxBus thermal protection
IP00/Open Type
LCL filter for air.c. AFE10

Other options according to model code

Model code: OF7Z3-M-AF-05-514A-A1-E00-F3
Re-configure

Product details

Gross weight 220 Kilogram
Net weight 190 Kilogram
EAN 5715253159027

 

Product View (Switch) GLBL Global (Standard)
Product series OF7Z3 LCL Filter OF7Z3
Product target -M System Modules
Cooling method -AF Air-cooled, forced
Voltage class -05 380-500 V AC
Current rating -514A 514 A
Thermal protection -A1 AuxBus thermal protection
Protection rating -E00 IP00/Open Type
EMC category -F3 C3 category
Coolant connector +ANXX Not relevant
Coolant hoses +AOXX Not relevant
Shipping package +TACB Cardboard box package
Product specific marine cert. +VBXX None
Frame designation LCL10 LCL filter for air.c. AFE10
Salescode part 1 OF7Z3-M-AF-05-514A-A1-E00-F3 OF7Z3-M-AF-05-514A-A1-E00-F3
Typecode Part 1 OF7Z3-M-AF-05-514A-A1-E00-F3
Typecode Part 2 -000080813
ECCN EU Y901 Y901
ECCN US EAR99 EAR99
HELP CHAR 91D55F6211341
Product Catalog NO_VIEW NO VIEW
Product View (Default) Global (Standard)
STAT NO 11341
Product Hierarchy 91D55F6211341
Modelcode01 OF7Z3-M-AF-05-514A-A1-E00-F3
Calculated Gross Weight [kg] 250
Calculated Package Weight 30
Calculated Net Weight [kg] 220
Vendor ERR01 Cannot Determine Vendor
Input Voltage 3x380-500VAC 3x380-500VAC
Input frequency 50/60 Hz 50/60 Hz
Switching frequency 4 kHz 4 kHz
Short circuit current rating SCCR: 100kA SCCR: 100kA
Enclosure rating IP00/OPEN TYPE IP00/OPEN TYPE
Storage temperature -40...+70C -40...+70C
Cooling type Air Cooled Air Cooled
Main unit Width 300MM 300MM
Main unit Depth 553MM 553MM
Main unit Height 1575MM 1575MM
Options ACPWO Power options

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality